slovenčina
English
XD/XS/XSS-ELBX - Swivel castor
Rollenbau
Stainless Steel Castors
Series XD up to max. 370 kg
XD-EL
Powered by
CAD模型選擇
{rollenbau/4_stainless_steel_castors/series_xd/xd_el/xd_el_asmtab.prj},{NB=XS 125 ELBX},{ORDERNO=XS 125 ELBX},{WDAB=125x38},{LC=100},{H=160},{TP=102x83},{HS=80x60},{HD=9},{SR=111.5},{WB=Roller bearing},{VER=1},{BODY=XS 125 49},{SHAFT=XS 125 49},{WHEEL=125 ELBX 15},{BD=15.000},{PD=60.000},{PPATH=xd_el_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
ORDERNO
Article-number
ⁿ/ₐ
WDAB
Wheel-Ø A x width B
[mm]
LC
Load capacity
[kg]
H
Overall height H
[mm]
TP
Dimension of top plate
[mm]
HS
Hole spacing
[mm]
HD
Hole-Ø
[mm]
SR
Swivel radius
[mm]
WB
Wheel bearing
ⁿ/ₐ
XD 80 ELBX
XD 80 ELBX
80x25
50
106
102x83
80x60
9
73.0
Roller bearing
XD 100 ELBX
XD 100 ELBX
100x30
70
128
102x83
80x60
9
87.0
Roller bearing
XS 125 ELBX
XS 125 ELBX
125x38
100
160
102x83
80x60
9
111.5
Roller bearing
XSS 125 ELBX
XSS 125 ELBX
125x38
100
160
135x110
105x80
11
111.5
Roller bearing
XD 160 ELBX
XD 160 ELBX
160x40
135
191
135x110
105x80
11
131.0
Roller bearing
XD 200 ELBX
XD 200 ELBX
200x50
205
240
135x110
105x80
11
159.0
Roller bearing
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表