slovenčina
English
XR-DGBX/DG - Swivel castor
Rollenbau
Stainless Steel Castors
Series XR up to max. 370 kg
XR-DG
Powered by
CAD模型選擇
{rollenbau/4_stainless_steel_castors/series_xr/xr_dg/xr_dgbx_dg_asmtab.prj},{NB=XR 125 DGBX},{ORDERNO=XR 125 DGBX},{WDAB=125x38},{LC=110},{H=154},{HD=12.5},{SR=102.5},{WB=Roller bearing},{BODY=XR 125 40},{PLATE=XR 125 40},{SHAFT=XR 125 40},{WHEEL=125 DGBX 12},{BD=12.000},{VER=1},{PPATH=xr_dgbx_dg_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
ORDERNO
Article-number
ⁿ/ₐ
WDAB
Wheel-Ø A x width B
[mm]
LC
Load capacity
[kg]
H
Overall height H
[mm]
HD
Hole-Ø
[mm]
SR
Swivel radius
[mm]
WB
Wheel bearing
ⁿ/ₐ
XR 80 DGBX
XR 80 DGBX
80x25
55
106
12.5
73.0
Roller bearing
XR 80 DG
XR 80 DG
80x25
55
106
12.5
73.0
Nylon plain bearing
XR 100 DGBX
XR 100 DGBX
100x30
85
128
12.5
87.0
Roller bearing
XR 100 DG
XR 100 DG
100x30
85
128
12.5
87.0
Nylon plain bearing
XR 125 DGBX
XR 125 DGBX
125x38
110
154
12.5
102.5
Roller bearing
XR 125 DG
XR 125 DG
125x38
110
154
12.5
102.5
Nylon plain bearing
XR 150 DGBX
XR 150 DGBX
150x40
150
181
12.5
126.0
Roller bearing
XR 150 DG
XR 150 DG
150x40
150
181
12.5
126.0
Nylon plain bearing
XR 200 DGBX
XR 200 DGBX
200x50
230
240
12.5
159.0
Roller bearing
XR 200 DG
XR 200 DG
200x50
230
240
12.5
159.0
Nylon plain bearing
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表