slovenčina
English
XF/XFS/XFSS-FS - Fixed castor
Rollenbau
Heat resistant Castors
Series XDH up to max. 370 kg
XDH-FS
Powered by
CAD模型選擇
{rollenbau/5_heat_resistant_castors/series_xdh/xdh_fs/xf_xfs_xfss_fs_asmtab.prj},{NB=XFS 125 FS},{ORDERNO=XFS 125 FS},{WDAB=125x35},{LC=250},{H=160},{TP=102x83},{HS=80x60},{HD=9},{WB=Plain bearing},{WHEEL=125 FS-20},{VER=2},{VERB=4},{VERP=4},{VERS=4},{PPATH=xdh_fs_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
ORDERNO
Article-number
ⁿ/ₐ
WDAB
Wheel-Ø A x width B
[mm]
LC
Load capacity
[kg]
H
Overall height H
[mm]
TP
Dimension of top plate
[mm]
HS
Hole spacing
[mm]
HD
Hole-Ø
[mm]
WB
Wheel bearing
ⁿ/ₐ
XF 80 FS
XF 80 FS
80x30
150
106
102x83
80x60
9
Plain bearing
XF 100 FS
XF 100 FS
100x30
150
128
102x83
80x60
9
Plain bearing
XFS 125 FS
XFS 125 FS
125x35
250
160
102x83
80x60
9
Plain bearing
XFSS 125 FS
XFSS 125 FS
125x35
250
160
135x110
105x80
11
Plain bearing
XF 150 FS
XF 150 FS
150x45
300
203
135x110
105x80
11
Plain bearing
XF 200 FS
XF 200 FS
200x50
370
240
135x110
105x80
11
Plain bearing
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表