slovenčina
English
390 SR-GK - Swivel castor with total and directional lock
Rollenbau
Institutional Castors
Bed Castors Series 390/391 up to max. 120 kg
390-G
Powered by
CAD模型選擇
{rollenbau/6_institutional_castors/series_390_391/390_g/390_sr_g_asmtab.prj},{NB=390 SR 127 GK},{ORDERNO=390 SR 127 GK},{WDAB=125x32},{LC=100},{H=158},{STEM=27.8},{HS=M8x19},{SR=106.5},{WB=Ball bearing},{WHEEL=127 GK 8},{VER=1},{BD=4},{PPATH=390_g/390_g_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
ORDERNO
Article-number
ⁿ/ₐ
WDAB
Wheel-Ø A x width B
[mm]
LC
Load capacity
[kg]
H
Overall height H
[mm]
STEM
Stem
[mm]
HS
Hole spacing
[mm]
SR
Swivel radius
[mm]
WB
Wheel bearing
ⁿ/ₐ
390 SR 127 GK
390 SR 127 GK
125x32
100
158
27.8
M8x19
106.5
Ball bearing
390 SR 150 GK
390 SR 150 GK
150x32
110
184
27.8
M8x19
126.0
Ball bearing
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表