slovenčina
English
391 SR-EL - Swivel castor with total and directional lock
Rollenbau
Institutional Castors
Bed Castors Series 390/391 up to max. 120 kg
391-EL
Powered by
CAD模型選擇
{rollenbau/6_institutional_castors/series_390_391/391_el/391_sr_el_asmtab.prj},{NB=391 SR 127 EL},{ORDERNO=391 SR 127 EL},{WDAB=125x32},{LC=100},{H=164},{STEM=27.8},{HS=M8x19},{SR=106.5},{WB=Ball bearing},{WHEEL=127 ELK 8},{VER=1},{BD=4},{PPATH=391_el/391_el_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
ORDERNO
Article-number
ⁿ/ₐ
WDAB
Wheel-Ø A x width B
[mm]
LC
Load capacity
[kg]
H
Overall height H
[mm]
STEM
Stem
[mm]
HS
Hole spacing
[mm]
SR
Swivel radius
[mm]
WB
Wheel bearing
ⁿ/ₐ
391 SR 127 EL
391 SR 127 EL
125x32
100
164
27.8
M8x19
106.5
Ball bearing
391 SR 150 EL
391 SR 150 EL
150x32
120
191
27.8
M8x19
126.0
Ball bearing
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表