slovenčina
English
530 M8/M10/M12 PU - Swivel castor
Rollenbau
Furniture and Designer Castors
Design-Profil-Castors Series 530 up to max. 70 kg
530-PU
Powered by
CAD模型選擇
{rollenbau/7_furniture_and_designer_castors/design_profil_castors_series_530/530_pu/530_m_pu_asmtab.prj},{NB=530 M10 50 PU},{ORDERNO=530 M10 50 PU},{WDAB=52x8+8},{LC=40},{H=62},{TH=M10x15},{SR=46.0},{WB=Nylon plain bearing},{VER=2},{VERTIFF=3},{PPATH=../530_p/530_m_p/530_m_p_asmtpl.prj},{VERCOL=2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
ORDERNO
Article-number
ⁿ/ₐ
WDAB
Wheel-Ø A x width B
[mm]
LC
Load capacity
[kg]
H
Overall height H
[mm]
TH
Thread
[mm]
SR
Swivel radius
[mm]
WB
Wheel bearing
ⁿ/ₐ
530 M8 50 PU
530 M8 50 PU
52x8+8
40
62
M8x15
46.0
Nylon plain bearing
530 M10 50 PU
530 M10 50 PU
52x8+8
40
62
M10x15
46.0
Nylon plain bearing
530 M12 50 PU
530 M12 50 PU
52x8+8
40
62
M12x15
46.0
Nylon plain bearing
530 M10 75 PU
530 M10 75 PU
75x13+13
60
93
M10x15
63.5
Nylon plain bearing
530 M12 75 PU
530 M12 75 PU
75x13+13
60
93
M12x15
63.5
Nylon plain bearing
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表