slovenčina
English
541 PU - Swivel castor with wheel brake
Rollenbau
Furniture and Designer Castors
Design-Profil-Castors Series 540 up to max. 70 kg
540-PU
Powered by
CAD模型選擇
{rollenbau/7_furniture_and_designer_castors/design_profil_castors_series_540/540_pu/541_pu_asmtab.prj},{NB=541 10x34 75 PU},{ORDERNO=541 10x34 75 PU},{WDAB=75x13+13},{LC=60},{H=93},{BOLT=10x34},{SR=88},{WB=Nylon plain bearing},{VER=3},{PPATH=541_pu/541_pu_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
ORDERNO
Article-number
ⁿ/ₐ
WDAB
Wheel-Ø A x width B
[mm]
LC
Load capacity
[kg]
H
Overall height H
[mm]
BOLT
Bolt
[mm]
SR
Swivel radius
[mm]
WB
Wheel bearing
ⁿ/ₐ
541 10x34 50 PU
541 10x34 50 PU
52x8+8
40
62
10x34
69
Nylon plain bearing
541 11x22 50 PU
541 11x22 50 PU
52x8+8
40
62
11x22
69
Nylon plain bearing
541 10x34 75 PU
541 10x34 75 PU
75x13+13
60
93
10x34
88
Nylon plain bearing
541 11x30 75 PU
541 11x30 75 PU
75x13+13
60
93
11x30
88
Nylon plain bearing
541 10x34 100 PU
541 10x34 100 PU
100x13+13
70
125
10x34
112
Nylon plain bearing
541 11x30 100 PU
541 11x30 100 PU
100x13+13
70
125
11x30
112
Nylon plain bearing
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表