slovenčina
English
476 G - Swivel castor with wheel brake
Rollenbau
Furniture and Designer Castors
Furniture Castors Series 475 up to max. 40 kg
475-G
Powered by
CAD模型選擇
{rollenbau/7_furniture_and_designer_castors/furniture_castors_series_475/475_g/476_g_asmtab.prj},{NB=476 11x22 50 G},{ORDERNO=476 11x22 50 G},{WDAB=50x18},{LC=40},{H=68},{BOLT=11x22},{SR=70},{WB=Nylon plain bearing},{VER=2},{PPATH=476_g/476_g_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
ORDERNO
Article-number
ⁿ/ₐ
WDAB
Wheel-Ø A x width B
[mm]
LC
Load capacity
[kg]
H
Overall height H
[mm]
BOLT
Bolt
[mm]
SR
Swivel radius
[mm]
WB
Wheel bearing
ⁿ/ₐ
476 10x34 50 G
476 10x34 50 G
50x18
40
68
10x34
70
Nylon plain bearing
476 11x22 50 G
476 11x22 50 G
50x18
40
68
11x22
70
Nylon plain bearing
476 10x34 50 GK
476 10x34 50 GK
50x18
60
68
10x34
70
Nylon plain bearing
476 11x30 50 GK
476 11x30 50 GK
50x18
60
68
11x30
70
Nylon plain bearing
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表