slovenčina
English
EBA - Wheel
Rollenbau
Wheels
Alu-Super Elastic Rubber, 200-450 kg
Powered by
CAD模型選擇
{rollenbau/9_wheels/alu_super_elastic_rubber_ct_200_450/eba.prj},{NB=150 EBAK K20},{ORDERNO=150 EBAK K20},{WDAB=150x47},{LC=270},{HW=45},{FL=45},{WB= Ball bearing},{BD=20},{A=150},{B=47},{BT=20}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
ORDERNO
Article-number
ⁿ/ₐ
WDAB
Wheel-Ø A x width B
[mm]
LC
Load capacity
[kg]
HW
Hub width
[mm]
FL
Fixing length
[mm]
WB
Wheel bearing
ⁿ/ₐ
BD
Bore diameter
[mm]
125 EBAK K15
125 EBAK K15
125x40
200
40
40
Ball bearing
15
150 EBAK K20
150 EBAK K20
150x47
270
45
45
Ball bearing
20
160 EBAK K20
160 EBAK K20
160x50
270
60
60
Ball bearing
20
200 EBAK K20
200 EBAK K20
200x50
360
60
60
Ball bearing
20
250 EBAK K20
250 EBAK K20
250x50
450
60
60
Ball bearing
20
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表