slovenčina
English
Plate Ball Bearings
Rollenbau
Wheels
Plate Ball Bearings, 50-600 kg
Powered by
CAD模型選擇
{rollenbau/9_wheels/plate_ball_bearings_50_600/plate_ball_bearings.prj},{NB=197 B},{ORDERNO=197 B},{LC=280},{H=19.5},{TP=95x70},{HS=75x45},{HD=6.5},{TPA=95},{TPB=70},{HSA=75},{HSB=45},{NDM=0.000},{R=0.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
ORDERNO
Article-number
ⁿ/ₐ
LC
Load capacity
[mm]
H
Overall height H
[mm]
TP
Dimension of top plate
[mm]
HS
Hole spacing
[mm]
HD
Hole-Ø
[mm]
197 A
197 A
50
10.5
57x57
43x43
6.5
197 B
197 B
280
19.5
95x70
75x45
6.5
198 ZPI
198 ZPI
250
19.0
115x85
80x60
9.0
198 ZPK
198 ZPK
600
26.0
138x109
105x80
11.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表