slovenčina
English
K - Wheel
Rollenbau
Wheels
Steel-Rubber, 130-390 kg
Powered by
CAD模型選擇
{rollenbau/9_wheels/pressed_steel_std_rubber_60_390/k.prj},{NB=200 KB 20},{ORDERNO=200 KB 20},{WDAB=200x50},{A=200},{B=50},{LC=230},{HW=59},{FL=59},{WB=Roller bearing},{BD=20},{VERS=5},{VERS2=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
ORDERNO
Article-number
ⁿ/ₐ
WDAB
Wheel-Ø A x width B
[mm]
LC
Load capacity
[kg]
HW
Hub width
[mm]
FL
Fixing length
[mm]
WB
Wheel bearing
ⁿ/ₐ
BD
Bore diameter
[mm]
125 KB 15
125 KB 15
125x38
130
50
50
Roller bearing
15
160 KK 15
160 KK 15
160x40
180
50
50
2 Ball bearings
15
160 KB 15
160 KB 15
160x40
180
49
49
Roller bearing
15
200 KB 20
200 KB 20
200x50
230
59
59
Roller bearing
20
200 KB 25
200 KB 25
200x50
230
59
59
Roller bearing
25
250 KK 25
250 KK 25
250x60
300
69
69
2 Ball bearings
25
250 KB 25
250 KB 25
250x60
300
74
74
Roller bearing
25
280 KK 25
280 KK 25
280x70
390
69
69
2 Ball bearings
25
280 KB 25
280 KB 25
280x70
390
74
74
Roller bearing
25
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表