slovenčina
English
CG - Wheel
Rollenbau
Wheels
Steel-Elastic Rubber, 60-280 kg
Powered by
CAD模型選擇
{rollenbau/9_wheels/steel_elastic_rubber_60_280/cg.prj},{NB=125 CGB 12},{ORDERNO=125 CGB 12},{YY=1.500},{D1=22.800},{D2=40.000},{Y1=41.660},{Y2=76.740},{R1=2.080},{WDAB=125x38},{A=125},{B=38},{LC=145},{HW=40},{FL=40},{WB=Roller bearing},{BD=12},{VERS=5},{VERS2=0},{DX=6.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
ORDERNO
Article-number
ⁿ/ₐ
WDAB
Wheel-Ø A x width B
[mm]
LC
Load capacity
[kg]
HW
Hub width
[mm]
FL
Fixing length
[mm]
WB
Wheel bearing
ⁿ/ₐ
BD
Bore diameter
[mm]
80 CGB 12
80 CGB 12
80x25
60
40
40
Roller bearing
12
100 CGK 8
100 CGK 8
100x30
90
41
41
2 Ball bearings
8
100 CGB 12
100 CGB 12
100x30
90
40
40
Roller bearing
12
125 CGK 8
125 CGK 8
125x38
145
41
41
2 Ball bearings
8
125 CGB 12
125 CGB 12
125x38
145
40
40
Roller bearing
12
150 CGK 10
150 CGK 10
150x40
200
51
51
2 Ball bearings
10
150 CGB 15
150 CGB 15
150x40
200
50
50
Roller bearing
15
160 CGK 10
160 CGK 10
160x40
210
51
51
2 Ball bearings
10
160 CGB 15
160 CGB 15
160x40
210
50
50
Roller bearing
15
200 CGK 12
200 CGK 12
200x50
280
61
61
2 Ball bearings
12
200 CGB 20
200 CGB 20
200x50
280
60
60
Roller bearing
20
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表