slovenčina
English
C - Wheel
Rollenbau
Wheels
Steel-Rubber, 60-230 kg
Powered by
CAD模型選擇
{rollenbau/9_wheels/steel_rubber_60_230/c.prj},{NB=150 CK 10},{ORDERNO=150 CK 10},{DX=5.000},{Y1=50.000},{Y2=103.110},{D1=24.000},{D2=51.000},{R1=2.500},{FI=60.000},{YY=1.500},{WDAB=150x40},{A=150},{B=40},{LC=170},{HW=51},{FL=51},{WB=2 Ball bearings},{BD=10},{VERS=7},{VERS2=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
ORDERNO
Article-number
ⁿ/ₐ
WDAB
Wheel-Ø A x width B
[mm]
LC
Load capacity
[kg]
HW
Hub width
[mm]
FL
Fixing length
[mm]
WB
Wheel bearing
ⁿ/ₐ
BD
Bore diameter
[mm]
80 CK 8
80 CK 8
80x30
60
41
41
2 Ball bearings
8
80 CB 12
80 CB 12
80x30
60
40
40
Roller bearing
12
100 CK 8
100 CK 8
100x30
80
41
41
2 Ball bearings
8
100 CB 12
100 CB 12
100x30
80
40
40
Roller bearing
12
125 CK 8
125 CK 8
125x38
120
41
41
2 Ball bearings
8
125 CB 12
125 CB 12
125x38
120
40
40
Roller bearing
12
150 CK 10
150 CK 10
150x40
170
51
51
2 Ball bearings
10
150 CB 15
150 CB 15
150x40
170
50
50
Roller bearing
15
160 CK 10
160 CK 10
160x40
180
51
51
2 Ball bearings
10
160 CB 15
160 CB 15
160x40
180
50
50
Roller bearing
15
180 CK 12
180 CK 12
180x45
200
61
61
2 Ball bearings
12
180 CB 20
180 CB 20
180x45
200
60
60
Roller bearing
20
200 CK 12
200 CK 12
200x50
230
61
61
2 Ball bearings
12
200 CB 20
200 CB 20
200x50
230
60
60
Roller bearing
20
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表