slovenčina
English
EL - Wheel
Rollenbau
Wheels
Steel-Rubber-antistatic, 60-206 kg
Powered by
CAD模型選擇
{rollenbau/9_wheels/steel_rubber_antistatic_60_206/el.prj},{NB=102 ELK 8},{ORDERNO=102 ELK 8},{WDAB=100x32},{A=100},{B=32},{LC=90},{HW=36},{FL=36},{WB=Cone bearing},{BD=8},{VER=3},{VER2=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
ORDERNO
Article-number
ⁿ/ₐ
WDAB
Wheel-Ø A x width B
[mm]
LC
Load capacity
[kg]
HW
Hub width
[mm]
FL
Fixing length
[mm]
WB
Wheel bearing
ⁿ/ₐ
BD
Bore diameter
[mm]
50 ELK 6
50 ELK 6
50x18
40
22
22
Cone bearing
6
50 EL-6
50 EL-6
50x18
40
22
22
Plain bearing
6
75 ELK 6
75 ELK 6
75x25
60
29
29
Cone bearing
6
75 ELK 8
75 ELK 8
75x25
60
29
29
Cone bearing
8
75 EL-8
75 EL-8
75x25
60
29
29
Plain bearing
8
80 ELB 12
80 ELB 12
80x25
50
40
40
Roller bearing
12
80 ELBX 10
80 ELBX 10
80x25
50
40
40
Stainless steel roller be...
10
100 ELK 8
100 ELK 8
100x24
70
29
29
Cone bearing
8
100 ELB 10
100 ELB 10
100x30
70
40
40
Roller bearing
10
100 ELBX 10
100 ELBX 10
100x30
70
40
40
Stainless steel roller be...
10
102 ELK 8
102 ELK 8
100x32
90
36
36
Cone bearing
8
127 ELK 8
127 ELK 8
125x32
100
36
36
Cone bearing
8
125 ELB 15
125 ELB 15
125x38
100
49
49
Roller bearing
15
125 ELBX 15
125 ELBX 15
125x38
100
49
49
Stainless steel roller be...
15
150 ELK 8
150 ELK 8
150x32
100
36
36
Cone bearing
8
160 ELB 20
160 ELB 20
160x40
135
49
49
Roller bearing
20
160 ELBX 20
160 ELBX 20
160x40
135
49
49
Stainless steel roller be...
20
160 ELK 15
160 ELK 15
160x40
135
49
49
2 Ball bearings 6202ZZ
15
200 ELK 20
200 ELK 20
200x50
205
59
59
2 Ball bearings 6204ZZ
20
200 ELB 20
200 ELB 20
200x50
205
59
59
Roller bearing
20
200 ELBX 20
200 ELBX 20
200x50
205
59
59
Stainless steel roller be...
20
200 ELK 25
200 ELK 25
200x50
205
59
59
2 Ball bearings 6005ZZ
25
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表