目錄: RK Rose+Krieger
Created: 01.12.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Assistant / configurator for product selection included
Pictures for product configuration included
Kinematic / geometrical constraints defined
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Automatic dimensions
Following languages are included:
german, english
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 8.0
spare parts informations
ecological informations
recycling informations
RK Rose+Krieger
Alu Profile D-80x160 - Aluminium Profile System - Heavy Duty
RK Rose+Krieger
PROFILE TECHNOLOGY BLOCAN ®
Aluminium Heavy duty Profiles
Aluminium Profiles
Aluminium Profiles Size 80
Powered by
CAD模型選擇
{rose_krieger/blocan_profilsysteme/schwerlastprofile/profile/80/d_80x160.prj},{NB=4C150000010#D-Profil-80x160_(L=10)},{RF=0.000},{BA=160.000},{HA=80.000},{RA=5.000},{DB=7.450},{C=136.000},{D=56.000},{NBI=18.000},{NBE=22.000},{NBA=30.500},{NKA=0.010},{NTE=2.000},{NTF=11.000},{NTFA=0.000},{NT=22.000},{GEWICHTF=14070.00},{WARENNUMMER=76042990},{IDNR=},{ARTIKEL=D-Profil},{ARTIKELHELP=D-Profil-80x160},{TYPE=80x160},{LP=Zuschnitt max. 5999 mm},{EL=hell},{FL=5212},{IX=367.5},{IY=1397.0},{WX=91.6},{WY=174.6},{CNSSTDDTIME=2 Wochen},{INFOWWW=Information},{WEEE=DE71223010},{ECLASS80=23-36-01-90},{ROHSWWW=..\\..\\..\\..\\..\\pool_normalien\\icons-symbole\\icon_rohs8bit250x250.png},{REACHWWW=..\\..\\..\\..\\..\\pool_normalien\\icons-symbole\\icon_reach8bit250x250.png},{L=10}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
ARTIKEL
Article description
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BEST
Order-no.
ⁿ/ₐ
LP
Profile lenghts
ⁿ/ₐ
EL
Anod. coating
ⁿ/ₐ
FL
Surface
[mm²]
IX
[cm^4]
IY
[cm^4]
WX
[cm³]
WY
[cm³]
CNSMASSEXACT
Calculated weight
[kg]
CNSSTDDTIME
Standard delivery time after receipt of order
ⁿ/ₐ
WEEE
Registration Number WEEE
ⁿ/ₐ
ECLASS80
eClass V 8.0
ⁿ/ₐ
WARENNUMMER
Custom tariff number
ⁿ/ₐ
4C150000010 AluProfil D-P...
Alu Profile D-Type
80x160
4C150000010
Cut max.5999 mm
light colored
5212
367.5
1397.0
91.6
174.6
0.141
2 Weeks after receipt of ...
DE71223010
23-36-01-90
76042990
4C15001 AluProfil D-Profi...
Alu Profile D-Type
80x160
4C15001
bar … 6000 mm
light colored
5212
367.5
1397.0
91.6
174.6
84.420
1 Week after receipt of o...
DE71223010
23-36-01-90
76042990
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表