目錄: RK Rose+Krieger
Created: 01.12.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Assistant / configurator for product selection included
Pictures for product configuration included
Kinematic / geometrical constraints defined
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Automatic dimensions
Following languages are included:
german, english
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 8.0
spare parts informations
ecological informations
recycling informations
RK Rose+Krieger
Führungseinheit SLZ 63 - E-Zylinder
RK Rose+Krieger
LINEAR - TECHNOLOGY
Electric Cylinder
SLZ63
Accessories
Fixation
Powered by
CAD模型選擇
{rose_krieger/linearkomponenten/elektrozylinder/elekzyl_slz63/zubehoer_slz63/befestigung/fuehrungseinheit_slz63_assytable.prj},{NB=QZD051100#},{ARTIKEL=Führungseinheit},{TYPE=SLZ 63},{AUSFUEHRUNG=Gleitführung},{VERSION=1},{HINWEIS=ohne Schmiernippel},{VERWENDUNG=Trapezgewindespindel},{GL=243},{HUB=100},{MGL=4.6},{MHUB=0.5},{ECLASS=},{WARENNUMMER=84879059},{PPATH=assemblies/fuehrungseinheit_slz63.sbl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
ARTIKEL
Article description
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BEST
Order-no.
ⁿ/ₐ
AUSFUEHRUNG
Version
ⁿ/ₐ
HINWEIS
Advise
ⁿ/ₐ
VERWENDUNG
geeignet für SLZ 63
ⁿ/ₐ
GL
Basic length of current unit
[mm]
GESL
Total length
[mm]
MGL
Weight basic length
[kg]
MHUB
Weight per 100mm Stroke
[kg]
CNSMASSEXACT
Calculated weight
[kg]
ECLASS
EClass
ⁿ/ₐ
WARENNUMMER
Customs tariff number
ⁿ/ₐ
QZD051100#
Führungseinheit
SLZ 63
QZD051100
Gleitführung
ohne Schmiernippel
Trapezgewindespindel
243
343.000
4.6
0.5
5.1
84879059
QZD052100#
Führungseinheit
SLZ 63
QZD052100
Kugelumlaufführung
mit Schmiernippel
Kugelgewindespindel
225
325.000
4.4
0.5
4.9
84879059
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表