目錄: Royme
Created: 08.11.2022
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Royme
H 500 - ISO Standard, high force
Royme
SPRINGS
Nitrogen gas Cylinders
H ISO11901-4,VDI3003 - HF
Powered by
CAD模型選擇
{royme/data/cilindri_ad_azoto/h_hf/h_500_tab.prj},{NB=H500-025-D-N(0--)},{CU=25.0},{L=100.0},{LMIN=75.0},{RC=2},{D=38.0},{RD=20},{P=0},{PMIN=20},{F0=0},{F1I=0},{F1P=0},{V=30.4},{S=3.14},{MAXSPEED=1.8},{OP=1},{SIZE=38.0},{ED=1},{PRA=2},{S2=3.14159},{V2=0.03640},{P2=150},{OSM=2.000},{SPM=60},{TMIN=0},{TMAX=80},{CODE=H500-025-D-N},{CODENIT=AR/P5-25.2-C},{W=0.39},{FX='-','-','rv_nofix2.jpg','FS2A38','FS2A 38','rv_fs2a2.jpg','FS2B38','FS2B 38','rv_fs2b2.jpg','FC38A','FC 38 A','rv_fc2.jpg','FCQC38','FCQC 38','rv_fcqc2.jpg','FSA38','FSA 38','rv_fsa2.jpg','FSD38','FSD 38','rv_fsd2.jpg','FT38','FT 38','rv_ft2.jpg','FTP38','FTP 38','rv_ftp2.jpg'},{CX=0},{FIS=-}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
-
ⁿ/ₐ
CU
Stroke
[mm]
L
Total length
[mm]
LMIN
Minimum length
[mm]
RC
Reserves stroke
[mm]
D
Diameter
[mm]
RD
Rod Diameter
[mm]
P
Nominal charging pressure
[bar]
PMIN
Pressure min.
[bar]
F0
Nominal initial force
[daN]
F1I
Isothermal end force
[daN]
F1P
Polytrophic end force
[daN]
V
Volume
[cm^3]
S
Surface
[cm^2]
MAXSPEED
Maximum speed
[m/s]
W
Weight
[kg]
TMIN
Temperature min
[°C]
TMAX
Temperature max
[°C]
H500-010-D
H500-010-D
10.0
70.0
60.0
2
38.0
20
150
20
470
595
673
17.6
3.14
1.8
0.32
0
80
H500-013-D
H500-013-D
13.0
75.7
62.7
2
38.0
20
150
20
470
617
705
20.2
3.14
1.8
0.33
0
80
H500-016-D
H500-016-D
16.0
82.0
66.0
2
38.0
20
150
20
470
634
732
22.7
3.14
1.8
0.34
0
80
H500-019-D
H500-019-D
19.0
88.0
69.0
2
38.0
20
150
20
470
649
755
25.3
3.14
1.8
0.36
0
80
H500-025-D
H500-025-D
25.0
100.0
75.0
2
38.0
20
150
20
470
673
791
30.4
3.14
1.8
0.39
0
80
H500-038-D
H500-038-D
38.0
126.0
88.0
2
38.0
20
150
20
470
706
843
41.5
3.14
1.8
0.45
0
80
H500-050-D
H500-050-D
50.0
150.0
100.0
2
38.0
20
150
20
470
725
874
51.7
3.14
1.8
0.50
0
80
H500-063-D
H500-063-D
63.0
176.5
113.5
2
38.0
20
150
20
470
737
894
63.1
3.14
1.8
0.57
0
80
H500-080-D
H500-080-D
80.0
210.0
130.0
2
38.0
20
150
20
470
753
919
77.2
3.14
1.8
0.64
0
80
H500-100-D
H500-100-D
100.0
250.0
150.0
2
38.0
20
150
20
470
763
936
94.3
3.14
1.8
0.74
0
80
H500-125-D
H500-125-D
125.0
300.0
175.0
2
38.0
20
150
20
470
772
951
115.5
3.14
1.8
0.86
0
80
H500-010-D-N
H500-010-D-N
10.0
70.0
60.0
2
38.0
20
0
20
0
0
0
17.6
3.14
1.8
0.32
0
80
H500-013-D-N
H500-013-D-N
13.0
75.7
62.7
2
38.0
20
0
20
0
0
0
20.2
3.14
1.8
0.33
0
80
H500-016-D-N
H500-016-D-N
16.0
82.0
66.0
2
38.0
20
0
20
0
0
0
22.7
3.14
1.8
0.34
0
80
H500-019-D-N
H500-019-D-N
19.0
88.0
69.0
2
38.0
20
0
20
0
0
0
25.3
3.14
1.8
0.36
0
80
H500-025-D-N
H500-025-D-N
25.0
100.0
75.0
2
38.0
20
0
20
0
0
0
30.4
3.14
1.8
0.39
0
80
H500-038-D-N
H500-038-D-N
38.0
126.0
88.0
2
38.0
20
0
20
0
0
0
41.5
3.14
1.8
0.45
0
80
H500-050-D-N
H500-050-D-N
50.0
150.0
100.0
2
38.0
20
0
20
0
0
0
51.7
3.14
1.8
0.50
0
80
H500-063-D-N
H500-063-D-N
63.0
176.5
113.5
2
38.0
20
0
20
0
0
0
63.1
3.14
1.8
0.57
0
80
H500-080-D-N
H500-080-D-N
80.0
210.0
130.0
2
38.0
20
0
20
0
0
0
77.2
3.14
1.8
0.64
0
80
H500-100-D-N
H500-100-D-N
100.0
250.0
150.0
2
38.0
20
0
20
0
0
0
94.3
3.14
1.8
0.74
0
80
H500-125-D-N
H500-125-D-N
125.0
300.0
175.0
2
38.0
20
0
20
0
0
0
115.5
3.14
1.8
0.86
0
80
H500-010-D-E
H500-010-D-E
10.0
70.0
60.0
2
38.0
20
0
20
0
0
0
17.6
3.14
1.8
0.32
0
80
H500-013-D-E
H500-013-D-E
13.0
75.7
62.7
2
38.0
20
0
20
0
0
0
20.2
3.14
1.8
0.33
0
80
H500-016-D-E
H500-016-D-E
16.0
82.0
66.0
2
38.0
20
0
20
0
0
0
22.7
3.14
1.8
0.34
0
80
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表