目錄: Royme
Created: 08.11.2022
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Royme
KE 400 - Massima forza, tenuta pistone + SKUDO
Royme
SPRINGS
Nitrogen gas Cylinders
KE
Powered by
CAD模型選擇
{royme/data/cilindri_ad_azoto/ke_b/ke_400_asmtab.prj},{NB=KE400.16(0--0)},{CODENIT=SK4-16},{CU=16},{L=91},{LMIN=75},{RC=1},{D=25},{RD=10},{P=150},{PMIN=20},{CX=0},{FIS=-},{SKUDO=0},{F0=425},{F1I=888},{F1P=1183},{V=9.8},{S=2,84},{MAXSPEED=0.8},{W=0.18},{VERS=400},{FISX='-','-','ke_nofix.jpg','FC25B','FC 25 B','ke_fcb.jpg'},{FISXNIT='-','-','ke_nofix.jpg','FC25B','05529/C','ke_fcb.jpg','FCC25A','06787/C','ke_fcc.jpg','upside down mounting','upside down mounting','ke_nofix.jpg'},{SCUDO1=1,'-'},{SCUDO2=0,'Skudo',1,'-'},{TAPPO=1},{VER=2.0},{SKUDOH=35.000},{H=70.200},{CODEBMW=-},{CODEMB=-},{CODEVW=-},{V2=0.00983},{S2=2.83529},{SPM=90},{PPATH=../ke/ke_asmtpl.prj},{TMIN=0},{TMAX=80}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
CODE
-
ⁿ/ₐ
CU
Stroke
[mm]
L
Total length
[mm]
LMIN
Minimum length
[mm]
RC
Reserves stroke
[mm]
D
Diameter
[mm]
RD
Rod Diameter
[mm]
P
Pressure
[bar]
PMIN
Pressure min.
[bar]
F0
Initial force
[daN]
F1I
Isothermal end force
[daN]
F1P
Polytropische Endfestigkeit
[daN]
V
Volume
[cm3]
S
Surface
[cm2]
MAXSPEED
Maximum speed
[m/s]
W
Weight
[Kg]
TMIN
Temperature min
[°C]
TMAX
Temperature max
[°C]
KE400.6
KE400.6
6
56
50
1
25
10
150
20
425
792
1016
4.2
2,84
0.8
0.13
0
80
KE400.10
KE400.10
10
70
60
1
25
10
150
20
425
881
1170
6.2
2,84
0.8
0.16
0
80
KE400.16
KE400.16
16
91
75
1
25
10
150
20
425
888
1183
9.8
2,84
0.8
0.18
0
80
KE400.25
KE400.25
25
120
95
1
25
10
150
20
425
878
1166
15.5
2,84
0.8
0.23
0
80
KE400.32
KE400.32
32
140
108
1
25
10
150
20
425
911
1223
19.2
2,84
0.8
0.24
0
80
KE400.40
KE400.40
40
165
125
1
25
10
150
20
425
910
1222
24.0
2,84
0.8
0.28
0
80
KE400.50
KE400.50
50
195
145
1
25
10
150
20
425
921
1241
29.7
2,84
0.8
0.31
0
80
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表