目錄: Royme
Created: 08.11.2022
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Royme
CIS - GUIDE PILLAR
Royme
DIE GUIDING
02 PILLARS
Powered by
CAD模型選擇
{royme/die_guiding/02_pillars/guide_pillar_cis.prj},{NB=CIS.32x125},{D1=32},{L=125},{CH1=6.000},{MAT=Case Hardened Steel},{HAR=61-63 HRC},{STD=DIN 9825 - ISO 9182-2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
CODE
Code
ⁿ/ₐ
D1
Diameter
[mm]
MAT
Material
ⁿ/ₐ
HAR
Hardness
ⁿ/ₐ
STD
Standard
ⁿ/ₐ
CIS.15x90
CIS.15x90
15
Case Hardened Steel
61-63 HRC
DIN 9825 - ISO 9182-2
CIS.16x90
CIS.16x90
16
Case Hardened Steel
61-63 HRC
DIN 9825 - ISO 9182-2
CIS.18x120
CIS.18x120
18
Case Hardened Steel
61-63 HRC
DIN 9825 - ISO 9182-2
CIS.19x100
CIS.19x100
19
Case Hardened Steel
61-63 HRC
DIN 9825 - ISO 9182-2
CIS.20x100
CIS.20x100
20
Case Hardened Steel
61-63 HRC
DIN 9825 - ISO 9182-2
CIS.24x125
CIS.24x125
24
Case Hardened Steel
61-63 HRC
DIN 9825 - ISO 9182-2
CIS.25x125
CIS.25x125
25
Case Hardened Steel
61-63 HRC
DIN 9825 - ISO 9182-2
CIS.30x125
CIS.30x125
30
Case Hardened Steel
61-63 HRC
DIN 9825 - ISO 9182-2
CIS.32x125
CIS.32x125
32
Case Hardened Steel
61-63 HRC
DIN 9825 - ISO 9182-2
CIS.38x160
CIS.38x160
38
Case Hardened Steel
61-63 HRC
DIN 9825 - ISO 9182-2
CIS.40x160
CIS.40x160
40
Case Hardened Steel
61-63 HRC
DIN 9825 - ISO 9182-2
CIS.42x170
CIS.42x170
42
Case Hardened Steel
61-63 HRC
DIN 9825 - ISO 9182-2
CIS.48x200
CIS.48x200
48
Case Hardened Steel
61-63 HRC
DIN 9825 - ISO 9182-2
CIS.50x180
CIS.50x180
50
Case Hardened Steel
61-63 HRC
DIN 9825 - ISO 9182-2
CIS.52x180
CIS.52x180
52
Case Hardened Steel
61-63 HRC
DIN 9825 - ISO 9182-2
CIS.60x250
CIS.60x250
60
Case Hardened Steel
61-63 HRC
DIN 9825 - ISO 9182-2
CIS.63x200
CIS.63x200
63
Case Hardened Steel
61-63 HRC
DIN 9825 - ISO 9182-2
CIS.80x280
CIS.80x280
80
Case Hardened Steel
61-63 HRC
DIN 9825 - ISO 9182-2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表