目錄: Royme
Created: 08.11.2022
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Royme
CBGL - GUIDE BUSH
Royme
DIE GUIDING
03 BUSHES
Powered by
CAD模型選擇
{royme/die_guiding/03_bushes/guide_bush_cbgl.prj},{NB=CBGL.32x110},{D1=32},{D2=48},{D3=53},{D4=58},{L1=30},{L2=5.0},{R=34.0},{L=110},{MAT=Bronze + graphite},{HAR=HB > 190},{LX=110,130},{INFO=Assembly recommendation:D1 ≤ 63 = 3 x BRE 6 + TCI M6x15;D1 = 80 = 3 x BRE 8 / BREA 8 + TCI M8x20}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
CODE
Code
ⁿ/ₐ
D1
Inner diameter
[mm]
D2
External diameter
[mm]
D3
[mm]
D4
[mm]
L1
[mm]
L2
[mm]
R
[mm]
MAT
Material
ⁿ/ₐ
HAR
Hardness
ⁿ/ₐ
INFO
Information
ⁿ/ₐ
CBGL.18x105
CBGL.18x105
18
32
34
38
25
5.0
23.5
Bronze + graphite
HB > 190
Assembly recommendation:D...
CBGL.19x105
CBGL.19x105
19
32
34
38
25
5.0
23.5
Bronze + graphite
HB > 190
Assembly recommendation:D...
CBGL.24x110
CBGL.24x110
24
40
43
48
30
5.0
29.0
Bronze + graphite
HB > 190
Assembly recommendation:D...
CBGL.25x110
CBGL.25x110
25
40
43
48
30
5.0
29.0
Bronze + graphite
HB > 190
Assembly recommendation:D...
CBGL.30x110
CBGL.30x110
30
48
53
58
30
5.0
34.0
Bronze + graphite
HB > 190
Assembly recommendation:D...
CBGL.32x110
CBGL.32x110
32
48
53
58
30
5.0
34.0
Bronze + graphite
HB > 190
Assembly recommendation:D...
CBGL.40x115
CBGL.40x115
40
58
66
72
35
5.0
41.0
Bronze + graphite
HB > 190
Assembly recommendation:D...
CBGL.42x115
CBGL.42x115
42
58
66
72
35
5.0
41.0
Bronze + graphite
HB > 190
Assembly recommendation:D...
CBGL.50x125
CBGL.50x125
50
68
77
82
45
5.0
46.0
Bronze + graphite
HB > 190
Assembly recommendation:D...
CBGL.52x125
CBGL.52x125
52
68
77
82
45
5.0
46.0
Bronze + graphite
HB > 190
Assembly recommendation:D...
CBGL.60x130
CBGL.60x130
60
85
90
95
50
5.0
52.5
Bronze + graphite
HB > 190
Assembly recommendation:D...
CBGL.63x130
CBGL.63x130
63
85
90
95
50
5.0
52.5
Bronze + graphite
HB > 190
Assembly recommendation:D...
CBGL.80x115
CBGL.80x115
80
100
112
120
55
6.5
65.0
Bronze + graphite
HB > 190
Assembly recommendation:D...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表