VLBG - 承重环
RUD
Lifting Points / Hoist Rings
螺栓型吊点
Powered by
CAD模型選擇
{rud/anschlagpunkte_hebeoesen/anschlagpunkte_schraubbar/vlbg_asmtab.prj},{NB=VLBG 15t M42 Standard-7982966(630)},{BEZEICH=VLBG 15t M42 Standard},{BA=Betriebsanleitungen},{ROT=0},{WLL=15.00},{GEW=10.9},{T=222},{A=95},{B=156},{C=100},{D=85},{E=109},{F=36.0},{G=87},{H=63},{HM=63},{HS=63},{I=230},{K=130},{M=M42},{NDM=42.000},{N=100},{AM=1500},{BESTNRS=7982966},{BESTNRV=-},{VER=1},{BESTNRR=7982966},{PPATH=vlbg/vlbg_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BEZEICH
描述
ⁿ/ₐ
WLL
持久性
[t]
GEW
Weight Standard
[kg]
T
[mm]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
I
[mm]
K
[mm]
L
[mm]
M
Thread
ⁿ/ₐ
N
[mm]
BESTNRS
订单号:(标准)
ⁿ/ₐ
BESTNRV
订单号:加长型带螺母和垫片
ⁿ/ₐ
VLBG 0,3t M8 Standard-850...
VLBG 0,3t M8 Standard
0.30
0.3
75
30
54
34
24
40
10.0
29
75
45
40
M8
32
8500281
-
VLBG 0,3t M8 Vario-860028...
VLBG 0,3t M8 Vario
0.30
0.3
75
30
54
34
24
40
10.0
29
75
45
37
M8
32
-
8600280
VLBG 0,63t M10 Standard-8...
VLBG 0,63t M10 Standard
0.63
0.32
75
30
54
34
24
39
10.0
29
75
45
45
M10
32
8500822
-
VLBG 0,63t M10 Vario-8600...
VLBG 0,63t M10 Vario
0.63
0.32
75
30
54
34
24
39
10.0
29
75
45
39
M10
32
-
8600281
VLBG 1t M12 Standard-8500...
VLBG 1t M12 Standard
1.00
0.33
75
32
54
34
26
38
10.0
29
75
45
50
M12
38
8500823
-
VLBG 1t M12 Vario-8600382...
VLBG 1t M12 Vario
1.00
0.33
75
32
54
34
26
38
10.0
29
75
45
41
M12
38
-
8600382
VLBG 1,2t M14 Standard-86...
VLBG 1,2t M14 Standard
1.20
0.52
85
33
56
36
30
39
13.5
36
86
47
57
M14
38
8600399
-
VLBG 1,2t M14 Vario-86003...
VLBG 1,2t M14 Vario
1.20
0.52
85
33
56
36
30
39
13.5
36
86
47
50
M14
38
-
8600399
VLBG 1,5t M16 Vario-86003...
VLBG 1,5t M16 Vario
1.50
0.55
85
33
56
36
30
39
13.5
36
86
47
52
M16
38
-
8600383
VLBG 2,0t M18 Standard-86...
VLBG 2,0t M18 Standard
2.00
1.3
110
50
82
54
45
55
16.5
43
113
64
70
M18
48
8600384
-
VLBG 2,0t M18 Vario-86003...
VLBG 2,0t M18 Vario
2.00
1.3
110
50
82
54
45
55
16.5
43
113
64
61
M18
48
-
8600384
VLBG 2,5t M20 Standard-85...
VLBG 2,5t M20 Standard
2.50
1.3
110
50
82
54
45
55
16.5
43
113
64
75
M20
48
8500802
-
VLBG 2,5t M20 Vario-86003...
VLBG 2,5t M20 Vario
2.50
1.3
110
50
82
54
45
55
16.5
43
113
64
63
M20
48
-
8600385
VLBG 2,5t M22 Standard-86...
VLBG 2,5t M22 Standard
2.50
1.3
110
50
82
54
45
54
16.5
43
113
64
76
M22
48
8600385
-
VLBG 2,5t M22 Vario-86003...
VLBG 2,5t M22 Vario
2.50
1.3
110
50
82
54
45
54
16.5
43
113
64
65
M22
48
-
8600385
VLBG 4t M24 Standard-8500...
VLBG 4t M24 Standard
4.00
1.5
125
50
82
54
45
67
18.0
43
130
78
80
M24
48
8500827
-
VLBG 4t M24 Vario-8600386...
VLBG 4t M24 Vario
4.00
1.5
125
50
82
54
45
67
18.0
43
130
78
67
M24
48
-
8600386
VLBG 4t M27 Standard-7983...
VLBG 4t M27 Standard
4.00
3.1
147
60
103
65
60
69
22.5
61
151
80
100
M27
67
7983658
-
VLBG 4t M27 Vario-8600387...
VLBG 4t M27 Vario
4.00
3.1
147
60
103
65
60
69
22.5
61
151
80
88
M27
67
-
8600387
VLBG 5t M30 Standard-8500...
VLBG 5t M30 Standard
5.00
3.1
147
60
103
65
60
67
22.5
61
151
80
110
M30
67
8500828
-
VLBG 5t M30 Vario-8600388...
VLBG 5t M30 Vario
5.00
3.1
147
60
103
65
60
67
22.5
61
151
80
91
M30
67
-
8600388
VLBG 7t M36 mit So-Schrau...
VLBG 7t M36 mit So-Schrau...
7.00
3.3
146
60
103
65
60
74
22.5
55
151
80
107
M36
67
8500829
-
VLBG 7t M36 Standard-7983...
VLBG 7t M36 Standard
8.00
6.2
197
77
122
82
70
97
26.5
77
205
110
140
M36
87
7983553
-
VLBG 7t M36 Vario-8600289...
VLBG 7t M36 Vario
8.00
6.2
197
77
122
82
70
97
26.5
77
205
110
113
M36
87
-
8600289
VLBG 10t M42 Standard-798...
VLBG 10t M42 Standard
10.00
7.4
197
77
122
82
70
94
26.5
77
205
110
150
M42
70
7983554
-
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表