目錄: Sakai Manufacturing Co., Ltd.
Created: 18.04.2022
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Sakai Manufacturing Co., Ltd.
TCFFS
Sakai Manufacturing Co., Ltd.
Precision shaft fitting series
Leaf spring type
Powered by
CAD模型選擇
{sakai_mfg/precision_shaft_fitting_series/leaf_spring_type/tcffs.prj},{NB=TCFFS-93},{CNSORDERNO=TCFFS-93},{AT=250},{MRS=10000},{AE=0.02},{AD=1},{AAD=±0.64},{TR=6.80X10^5},{MOI=11.70X10^-4},{MA=0.82},{A=93},{B=54},{C=80},{B2=-},{P=51},{L=28.0},{S=14.00},{J=12.0},{G=4.0},{M=M6},{MX=6},{VER=3},{B2X=0},{VERPRA=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
AT
Allowable torque
[Nm]
MRS
Maximum rotation speed
[min^-1]
AE
Allowable eccentricity
[mm]
AD
Allowable declination (one side)
[deg]
AAD
Allowable axial displacement
[mm]
TR
Torsional rigidity
[Nm/rad]
MOI
Moment of inertia
[kgm^2]
MA
Mass
[kg]
A
Dimension
[mm]
B
Dimension
[mm]
C
Dimension
[mm]
P
Dimension
[mm]
L
Dimension
[mm]
S
Dimension
[mm]
J
Dimension
[mm]
G
Dimension
[mm]
M
Screw size
ⁿ/ₐ
TCFFS-65
TCFFS-65
80
10000
0.02
1
±0.46
2.28X10^5
1.67X10^-4
0.24
65
38
57
36
17.5
8.75
7.0
3.5
M4
TCFFS-80
TCFFS-80
140
10000
0.02
1
±0.58
3.22X10^5
4.77X10^-4
0.43
80
50
70
46
22.5
11.25
9.5
3.5
M5
TCFFS-93
TCFFS-93
250
10000
0.02
1
±0.64
6.80X10^5
11.70X10^-4
0.82
93
54
80
51
28.0
14.00
12.0
4.0
M6
TCFFS-100
TCFFS-100
320
10000
0.02
1
±0.71
10.3X10^5
15.70X10^-4
0.92
100
62
85
56
29.0
14.50
12.0
5.0
M6
TCFFS-125
TCFFS-125
800
10000
0.02
1
±0.9
4.23X10^6
4.33X10^-3
1.66
125
76
108
66
34.0
17.00
13.0
8.0
M8
TCFFS-155
TCFFS-155
1500
8000
0.02
1
±1.10
7.27X10^6
1.30X10^-2
3.20
155
98
135
86
43.0
21.50
17.0
9.0
M10
TCFFS-200
TCFFS-200
3200
8000
0.02
1
±1.47
5.84X10^7
4.05X10^-2
5.93
200
125
176
125
50.0
25.00
19.0
12.0
M12
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表