085-1 (12,7 x 6,4 x 7,75 mm) - Sprockets for simplex, chain to: DIN 8187 - ISO/R 606
Sati
Sprockets and plate wheels
Sprockets
Simplex sprockets
Powered by
CAD模型選擇
{sati/pignoni_e_corone/pignoni/a_pignoni_semplici/sp085_1_1.prj},{NB=PS08024},{CODE=PS08024},{P=12.7},{W=6.70},{DR=7.75},{R=13},{C=1.3},{H1=5.9},{Z=24},{DE=103.0},{DP=97.29},{DD=70.0},{D=14},{H=28}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
P
Pitch
[mm]
W
Internal width
[mm]
DR
Roller
[mm]
R
Tooth radius
[mm]
C
Radius width
[mm]
H1
Tooth width
[mm]
Z
[mm]
DE
[mm]
DP
[mm]
DD
[mm]
D
[mm]
H
[mm]
PS08008
PS08008
12.7
6.70
7.75
13
1.3
5.9
8
38.5
33.18
20.0
10
25
PS08009
PS08009
12.7
6.70
7.75
13
1.3
5.9
9
41.5
37.13
24.0
10
25
PS08010
PS08010
12.7
6.70
7.75
13
1.3
5.9
10
46.2
41.10
26.0
10
25
PS08011
PS08011
12.7
6.70
7.75
13
1.3
5.9
11
49.6
45.07
29.0
10
25
PS08012
PS08012
12.7
6.70
7.75
13
1.3
5.9
12
53.9
49.07
33.0
10
28
PS08013
PS08013
12.7
6.70
7.75
13
1.3
5.9
13
58.4
53.06
37.0
10
28
PS08014
PS08014
12.7
6.70
7.75
13
1.3
5.9
14
62.8
57.07
41.0
10
28
PS08015
PS08015
12.7
6.70
7.75
13
1.3
5.9
15
66.8
61.09
45.0
10
28
PS08016
PS08016
12.7
6.70
7.75
13
1.3
5.9
16
70.9
65.10
50.0
12
28
PS08017
PS08017
12.7
6.70
7.75
13
1.3
5.9
17
74.9
69.11
52.0
12
28
PS08018
PS08018
12.7
6.70
7.75
13
1.3
5.9
18
78.9
73.14
56.0
12
28
PS08019
PS08019
12.7
6.70
7.75
13
1.3
5.9
19
82.9
77.16
60.0
12
28
PS08020
PS08020
12.7
6.70
7.75
13
1.3
5.9
20
86.9
81.19
64.0
12
28
PS08021
PS08021
12.7
6.70
7.75
13
1.3
5.9
21
91.0
85.22
68.0
14
28
PS08022
PS08022
12.7
6.70
7.75
13
1.3
5.9
22
95.0
89.24
70.0
14
28
PS08023
PS08023
12.7
6.70
7.75
13
1.3
5.9
23
99.0
93.27
70.0
14
28
PS08024
PS08024
12.7
6.70
7.75
13
1.3
5.9
24
103.0
97.29
70.0
14
28
PS08025
PS08025
12.7
6.70
7.75
13
1.3
5.9
25
107.1
101.33
70.0
14
28
PS08026
PS08026
12.7
6.70
7.75
13
1.3
5.9
26
111.2
105.36
70.0
16
30
PS08027
PS08027
12.7
6.70
7.75
13
1.3
5.9
27
115.4
109.40
70.0
16
30
PS08028
PS08028
12.7
6.70
7.75
13
1.3
5.9
28
119.4
113.42
70.0
16
30
PS08029
PS08029
12.7
6.70
7.75
13
1.3
5.9
29
123.4
117.46
80.0
16
30
PS08030
PS08030
12.7
6.70
7.75
13
1.3
5.9
30
127.5
121.50
80.0
16
30
PS08031
PS08031
12.7
6.70
7.75
13
1.3
5.9
31
131.5
125.54
90.0
16
30
PS08032
PS08032
12.7
6.70
7.75
13
1.3
5.9
32
135.5
129.56
90.0
16
30
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表