Double Row MM - Full Complement
Scheerer Bearing
Radial Cylindrical Roller
Full Complement
Powered by
CAD模型選擇
{scheererbearings/radial_cyl_roller/full_complement/rb_cyl_full_comp_double_row_mm_asmtab.prj},{NB=NNV},{PN=NNV},{ID=0},{OD=0},{B=0},{PROFILE=-},{E=-},{F=-},{DYNLOADN=-},{STATLOADN=-},{WTLBS=-},{RACEOUTMOD=rb_cyl_double_row_mm_race_outer},{RACEOUTINST=NNCL-5004-V-OR},{RACEINMOD=rb_cyl_double_row_mm_race_inner},{RACEININST=NNCL-5004-V-IR},{ROLLERMOD=rb_cyl_double_row_mm_roller},{ROLLERINST=NNCL-5004-V-ROLLER},{CAGEMOD=-},{CAGEINST=N},{SIDERINGINMOD=N},{SIDERNGININST=N},{SNAPRINGMOD=rb_cyl_double_row_mm_snap_ring},{SNAPRINGINST=NNCL-5004-V-SNAP-RING},{X=N},{X1=N},{X2=Y},{X3=N},{PPATH=../double_row/rb_cyl_double_row_mm_asmtpl.prj},{PDFID=20.0 mm},{PDFIDI=0.787 in},{PDFOD=42.0 mm},{PDFODI=1.654 in},{PDFB=30.0 mm},{PDFBI=1.181 in},{PDFE=36.8 mm},{PDFEI=1.449 in},{PDFF=-},{CALLOUTYN=N}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
ⁿ/ₐ
PROFILE
Profile
ⁿ/ₐ
ID
Inside Diameter
[mm]
OD
Outside Diameter
[mm]
B
Width
[mm]
E
Diameter Over the Rollers
[mm]
F
Diameter Under the Rollers
[mm]
DYNLOADN
Dynamic Load
[kN]
STATLOADN
Static Load
[kN]
WTLBS
Weight
[lbs]
NNV
NNV
-
0
0
0
-
-
-
-
-
NNCL-5004-V
NNCL-5004-V
NNCL
20
42
30
36.8
-
53
52
-
NNCF-5004-V
NNCF-5004-V
NNCF
20
42
30
36.8
-
53
52
-
NNC-5004-V
NNC-5004-V
NNC
20
42
30
36.8
-
53
52
-
NN-5004-V
NN-5004-V
NN
20
42
30
36.8
-
53
52
-
NNCF-5005-V
NNCF-5005-V
NNCF
25
47
30
42.5
-
60
64
-
NNCL-5005-V
NNCL-5005-V
NNCL
25
47
30
42.5
-
60
64
-
NN-5005-V
NN-5005-V
NN
25
47
30
42.5
-
60
64
-
NNC-5005-V
NNC-5005-V
NNC
25
47
30
42.5
-
60
64
-
NN-5006-V
NN-5006-V
NN
30
55
34
49.6
-
78
84
-
NNCF-5006-V
NNCF-5006-V
NNCF
30
55
34
49.6
-
78
84
-
NNCL-5006-V
NNCL-5006-V
NNCL
30
55
34
49.6
-
78
84
-
NNC-5006-V
NNC-5006-V
NNC
30
55
34
49.6
-
78
84
-
NNC-5007-V
NNC-5007-V
NNC
35
62
36
55.5
-
94
107
-
NNCL-5007-V
NNCL-5007-V
NNCL
35
62
36
55.5
-
94
107
-
NN-5007-V
NN-5007-V
NN
35
62
36
55.5
-
94
107
-
NNCF-5007-V
NNCF-5007-V
NNCF
35
62
36
55.5
-
94
107
-
NNCF-5008-V
NNCF-5008-V
NNCF
40
68
38
61.7
-
113
133
-
NNCL-5008-V
NNCL-5008-V
NNCL
40
68
38
61.7
-
113
133
-
NNC-5008-V
NNC-5008-V
NNC
40
68
38
61.7
-
113
133
-
NN-5008-V
NN-5008-V
NN
40
68
38
61.7
-
113
133
-
NNCF-5009-V
NNCF-5009-V
NNCF
45
75
40
66.9
-
120
148
-
NN-5009-V
NN-5009-V
NN
45
75
40
66.9
-
120
148
-
NNCL-5009-V
NNCL-5009-V
NNCL
45
75
40
66.9
-
120
148
-
NNC-5009-V
NNC-5009-V
NNC
45
75
40
66.9
-
120
148
-
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表