目錄: Schiedel
Created: 1.03.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Schiedel
Lead Flashing 46°-55° - Accessories
Schiedel
Stainless steel system
Accessories
Powered by
CAD模型選擇
{schiedel/edelstahlsysteme/ics_zubehoer/flashing_lead_flashing_46_55.prj},{NB=Lead_Flashing 300/46-55/-/-/BA/ACCESS(a)(400)(133398)},{MAT=133398},{EAN=4051921477026},{DC=AT,DE,CZ},{SYS=ACCESS},{SAP=Lead_flashing 300/46-55/-/-/BA/ACCESS},{LODDEST=a},{LODLEVEL=400},{EXT=300},{A=433},{B=210},{D1=300},{X=1280},{Y=970},{W1=50},{SL=BA},{WG=21.43},{XX=1274.932},{XY=967.050},{AX=416.761},{MEAS1=135.315},{MEAS2=766.525},{MEAS3=77.964},{SHORT=300/46-55/-/-/BA/ACCESS},{VERS=2},{MEAS4=79.066},{MEAS5=375.966}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
MAT
Material
ⁿ/ₐ
EAN
EAN/UPC-Code
ⁿ/ₐ
SYS
System
ⁿ/ₐ
SAP
Shorttext
ⁿ/ₐ
EXT
ext Ø
[mm]
A
[mm]
B
[mm]
D1
[mm]
X
[mm]
Y
[mm]
W1
[°]
SL
Surface liner
ⁿ/ₐ
WG
Weight
[kg]
Lead_Flashing 200/46-55/-...
133396
4051921477002
ACCESS
Lead_flashing 200/46-55/-...
200
373
210
200
1080
850
50
BA
15.46
Lead_Flashing 250/46-55/-...
133397
4051921477019
ACCESS
Lead_flashing 250/46-55/-...
250
403
210
250
1180
910
50
BA
19.61
Lead_Flashing 300/46-55/-...
133398
4051921477026
ACCESS
Lead_flashing 300/46-55/-...
300
433
210
300
1280
970
50
BA
21.43
Lead_Flashing 350/46-55/-...
133399
4051921477033
ACCESS
Lead_flashing 350/46-55/-...
350
462
210
350
1380
1030
50
BA
23.10
Lead_Flashing 400/46-55/-...
133400
4051921477040
ACCESS
Lead_flashing 400/46-55/-...
400
492
210
400
1480
1100
50
BA
28.07
Lead_Flashing 450/46-55/-...
133976
4051921542557
ACCESS
Lead_flashing 450/46-55/-...
450
522
210
450
1570
1160
50
BA
23.14
Lead_Flashing 500/46-55/-...
133401
4051921477057
ACCESS
Lead_flashing 500/46-55/-...
500
552
210
500
1670
1220
50
BA
32.03
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表