目錄: Schiedel
Created: 1.03.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Schiedel
Adjust Pipe 375-585mm - PMS 50
Schiedel
Stainless steel system
PMS50 Ø130-Ø200
Powered by
CAD模型選擇
{schiedel/edelstahlsysteme/pms50/adjust_pipe_asmtab.prj},{NB=Adjust.pipe 150/375-585/0,5/444/GY/PMS50(375)(a)(400)(157142)},{MAT=157142},{EAN=4051921767530},{DC=AT,DE,CZ,RS,SI,SK,HU,HR,BE,SE,BA,GB},{SYS=PMS50},{SAP=Adjust.pipe 150/375-585/0,5/444/GY/PMS50},{LODDEST=a},{LODLEVEL=400},{INT=150},{EXT=250},{A=375},{B=353},{NL=420-630},{ML=444},{SL=GY},{WG=5.918},{EXTX=251.1},{INTX=150.1},{SHORT=150/375-585/0,5/444/GY/PMS50},{PPATH=adjust_pipe_asmtpl.prj},{AX=[375:585]}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
MAT
Material
ⁿ/ₐ
EAN
EAN/UPC-Code
ⁿ/ₐ
SYS
System
ⁿ/ₐ
SAP
Shorttext
ⁿ/ₐ
INT
int Ø
[mm]
EXT
extØ
[mm]
NL
Nominal length
[mm]
ML
Material/Liner
ⁿ/ₐ
SL
Surface liner
ⁿ/ₐ
WG
Weight
[kg]
Adjust.pipe 130/375-585/0...
157137
4051921767486
PMS50
Adjust.pipe 130/375-585/0...
130
230
420-630
444
BL
5.337
Adjust.pipe 150/375-585/0...
157138
4051921767493
PMS50
Adjust.pipe 150/375-585/0...
150
250
420-630
444
BL
5.918
Adjust.pipe 180/375-585/0...
157139
4051921767509
PMS50
Adjust.pipe 180/375-585/0...
180
280
420-630
444
BL
6.795
Adjust.pipe 200/375-585/0...
157140
4051921767516
PMS50
Adjust.pipe 200/375-585/0...
200
300
420-630
444
BL
7.369
Adjust.pipe 130/375-585/0...
157141
4051921767523
PMS50
Adjust.pipe 130/375-585/0...
130
230
420-630
444
GY
5.337
Adjust.pipe 150/375-585/0...
157142
4051921767530
PMS50
Adjust.pipe 150/375-585/0...
150
250
420-630
444
GY
5.918
Adjust.pipe 180/375-585/0...
157143
4051921767547
PMS50
Adjust.pipe 180/375-585/0...
180
280
420-630
444
GY
6.795
Adjust.pipe 200/375-585/0...
157144
4051921767554
PMS50
Adjust.pipe 200/375-585/0...
200
300
420-630
444
GY
7.369
Adjust.pipe 130/375-585/0...
157145
4051921767561
PMS50
Adjust.pipe 130/375-585/0...
130
230
420-630
444
WH
5.337
Adjust.pipe 150/375-585/0...
157146
4051921767578
PMS50
Adjust.pipe 150/375-585/0...
150
250
420-630
444
WH
5.918
Adjust.pipe 180/375-585/0...
157147
4051921767585
PMS50
Adjust.pipe 180/375-585/0...
180
280
420-630
444
WH
6.795
Adjust.pipe 200/375-585/0...
157148
4051921767592
PMS50
Adjust.pipe 200/375-585/0...
200
300
420-630
444
WH
7.369
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表