目錄: Schiedel
Created: 1.03.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Schiedel
Base Support wall mounting - PMS 50
Schiedel
Stainless steel system
PMS50 Ø130-Ø200
Powered by
CAD模型選擇
{schiedel/edelstahlsysteme/pms50/base_support_wall_mounting.prj},{NB=Top_pl.w/o.drain 150/-/0,5/316/GY/PMS50(a)(400)(115147)},{MAT=115147},{EAN=4051921063243},{DC=AT,DE,CZ,RS,SI,SK,BE,NO},{SYS=PMS50},{SAP=Top_pl.w/o.drain 150/-/0,5/316/GY/PMS50},{LODDEST=a},{LODLEVEL=400},{INT=150},{EXT=250},{A=285},{B=353},{C=95},{NL=137},{ML=316},{SL=GY},{WG=2.70},{B1=353},{B2=285},{SHORT=150/-/0,5/316/GY/PMS50},{X=148}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
MAT
Material
ⁿ/ₐ
EAN
EAN/UPC-Code
ⁿ/ₐ
SYS
System
ⁿ/ₐ
SAP
Shorttext
ⁿ/ₐ
INT
int Ø
[mm]
EXT
ext Ø
[mm]
A
[mm]
B
[mm]
C
[mm]
NL
Nominal length
[mm]
ML
Material/Liner
ⁿ/ₐ
SL
Surface liner
ⁿ/ₐ
WG
Weight
[kg]
Top_pl.w/o.drain 130/-/0,...
114897
4051921063199
PMS50
Top_pl.w/o.drain 130/-/0,...
130
230
278
355
95
137
316
BL
2.43
Top_pl.w/o.drain 150/-/0,...
115149
4051921063205
PMS50
Top_pl.w/o.drain 150/-/0,...
150
250
285
353
95
137
316
BL
2.70
Top_pl.w/o.drain 180/-/0,...
115755
4051921063212
PMS50
Top_pl.w/o.drain 180/-/0,...
180
280
315
383
95
137
316
BL
3.12
Top_pl.w/o.drain 200/-/0,...
116038
4051921063229
PMS50
Top_pl.w/o.drain 200/-/0,...
200
300
335
403
95
137
316
BL
3.40
Top_pl.w/o.drain 130/-/0,...
114898
4051921063236
PMS50
Top_pl.w/o.drain 130/-/0,...
130
230
278
355
95
137
316
GY
2.43
Top_pl.w/o.drain 150/-/0,...
115147
4051921063243
PMS50
Top_pl.w/o.drain 150/-/0,...
150
250
285
353
95
137
316
GY
2.70
Top_pl.w/o.drain 180/-/0,...
115753
4051921063250
PMS50
Top_pl.w/o.drain 180/-/0,...
180
280
315
383
95
137
316
GY
3.12
Top_pl.w/o.drain 200/-/0,...
116055
4051921063267
PMS50
Top_pl.w/o.drain 200/-/0,...
200
300
335
403
95
137
316
GY
3.40
Top_pl.w/o.drain 130/-/0,...
114893
4051921063274
PMS50
Top_pl.w/o.drain 130/-/0,...
130
230
278
355
95
137
316
WH
2.43
Top_pl.w/o.drain 150/-/0,...
115151
4051921063281
PMS50
Top_pl.w/o.drain 150/-/0,...
150
250
285
353
95
137
316
WH
2.70
Top_pl.w/o.drain 180/-/0,...
115763
4051921063298
PMS50
Top_pl.w/o.drain 180/-/0,...
180
280
315
383
95
137
316
WH
3.12
Top_pl.w/o.drain 200/-/0,...
116039
4051921063304
PMS50
Top_pl.w/o.drain 200/-/0,...
200
300
335
403
95
137
316
WH
3.40
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表