目錄: Schiedel
Created: 1.03.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Schiedel
Inspection Pipe - Patch - PMS 50
Schiedel
Stainless steel system
PMS50 Ø130-Ø200
Powered by
CAD模型選擇
{schiedel/edelstahlsysteme/pms50/insp_pipe_asmtab.prj},{NB=Insp.Pipe_w.t. 150/500/0,5/444/GY/PMS50(a)(400)(142503)},{MAT=142503},{EAN=4051921611222},{DC=AT,DE,CZ,RS,SI,SK,HU,HR,BE,SE},{SYS=PMS50},{SAP=Insp.Pipe_w.t. 150/500/0,5/444/GY/PMS50},{LODDEST=a},{LODLEVEL=400},{INT=150},{EXT=250},{A=455},{NL=500},{ML=444},{SL=GY},{WG=5.33},{SHORT=150/500/0,5/444/GY/PMS50},{ANG=12},{ANG1=-3},{PPATH=insp_pipe_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
MAT
Material
ⁿ/ₐ
EAN
EAN/UPC-Code
ⁿ/ₐ
SYS
System
ⁿ/ₐ
SAP
Shorttext
ⁿ/ₐ
INT
int Ø
[mm]
EXT
ext Ø
[mm]
A
[mm]
NL
Nominal length
[mm]
ML
Material/Liner
ⁿ/ₐ
SL
Surface liner
ⁿ/ₐ
WG
Weight
[kg]
Insp.Pipe_w.t. 130/500/0,...
142498
4051921611178
PMS50
Insp.Pipe_w.t. 130/500/0,...
130
230
455
500
444
BL
4.73
Insp.Pipe_w.t. 150/500/0,...
142499
4051921611185
PMS50
Insp.Pipe_w.t. 150/500/0,...
150
250
455
500
444
BL
5.33
Insp.Pipe_w.t. 180/500/0,...
142500
4051921611192
PMS50
Insp.Pipe_w.t. 180/500/0,...
180
280
455
500
444
BL
6.06
Insp.Pipe_w.t. 200/500/0,...
142501
4051921611208
PMS50
Insp.Pipe_w.t. 200/500/0,...
200
300
455
500
444
BL
6.54
Insp.Pipe_w.t. 130/500/0,...
142502
4051921611215
PMS50
Insp.Pipe_w.t. 130/500/0,...
130
230
455
500
444
GY
4.73
Insp.Pipe_w.t. 150/500/0,...
142503
4051921611222
PMS50
Insp.Pipe_w.t. 150/500/0,...
150
250
455
500
444
GY
5.33
Insp.Pipe_w.t. 180/500/0,...
142504
4051921611239
PMS50
Insp.Pipe_w.t. 180/500/0,...
180
280
455
500
444
GY
6.06
Insp.Pipe_w.t. 200/500/0,...
142505
4051921611246
PMS50
Insp.Pipe_w.t. 200/500/0,...
200
300
455
500
444
GY
6.54
Insp.Pipe_w.t. 130/500/0,...
142506
4051921611253
PMS50
Insp.Pipe_w.t. 130/500/0,...
130
230
455
500
444
WH
4.73
Insp.Pipe_w.t. 150/500/0,...
142507
4051921611260
PMS50
Insp.Pipe_w.t. 150/500/0,...
150
250
455
500
444
WH
5.33
Insp.Pipe_w.t. 180/500/0,...
142508
4051921611277
PMS50
Insp.Pipe_w.t. 180/500/0,...
180
280
455
500
444
WH
6.06
Insp.Pipe_w.t. 200/500/0,...
142509
4051921611284
PMS50
Insp.Pipe_w.t. 200/500/0,...
200
300
455
500
444
WH
6.54
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表