目錄: Schiedel
Created: 1.03.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Schiedel
Bend 45° - PMSA 25
Schiedel
Stainless steel system
PMSA25 Ø150-Ø200
Powered by
CAD模型選擇
{schiedel/edelstahlsysteme/pmsa25/45_bend.prj},{NB=Bend 200/45/0,6/444/GY/PMSA25(a)(400)(141943)},{MAT=141943},{EAN=4051921569752},{DC=AT,DE,CZ,RS,SI,SK,HU,HR,BE,SE,NO},{SYS=PMSA25},{SAP=Bend 200/45/0,6/444/GY/PMSA25},{LODDEST=a},{LODLEVEL=400},{INT=200},{EXT=300},{A=77},{B=172},{W1=45},{D1=250},{ML=444},{SL=GY},{WG=2.22},{SHORT=200/45/0,6/444/GY/PMSA25},{VERS=3}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
MAT
Material
ⁿ/ₐ
EAN
EAN/UPC-Code
ⁿ/ₐ
SYS
System
ⁿ/ₐ
SAP
Shorttext
ⁿ/ₐ
INT
int Ø
[mm]
EXT
ext Ø
[mm]
A
[mm]
B
[mm]
W1
[°]
ML
Material/Liner
ⁿ/ₐ
SL
Surface liner
ⁿ/ₐ
WG
Weight
[kg]
Bend 150/45/0,6/444/BL/PM...
114480
4051921061553
PMSA25
Bend 150/45/0,6/444/BL/PM...
150
250
67
157
45
444
BL
2.22
Bend 200/45/0,6/444/BL/PM...
141942
4051921569745
PMSA25
Bend 200/45/0,6/444/BL/PM...
200
300
77
172
45
444
BL
2.22
Bend 150/45/0,6/444/GY/PM...
114481
4051921061591
PMSA25
Bend 150/45/0,6/444/GY/PM...
150
250
67
157
45
444
GY
2.22
Bend 200/45/0,6/444/GY/PM...
141943
4051921569752
PMSA25
Bend 200/45/0,6/444/GY/PM...
200
300
77
172
45
444
GY
2.22
Bend 150/45/0,6/444/WH/PM...
114479
4051921061638
PMSA25
Bend 150/45/0,6/444/WH/PM...
150
250
67
157
45
444
WH
2.22
Bend 200/45/0,6/444/WH/PM...
141944
4051921569769
PMSA25
Bend 200/45/0,6/444/WH/PM...
200
300
77
172
45
444
WH
2.22
Bend 150/45/0,6/444/BA/PM...
114478
4051921061515
PMSA25
Bend 150/45/0,6/444/BA/PM...
150
250
67
157
45
444
BA
2.22
Bend 200/45/0,6/444/BA/PM...
141945
4051921569776
PMSA25
Bend 200/45/0,6/444/BA/PM...
200
300
77
172
45
444
BA
2.22
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表