目錄: Schmalz
Created: 02.07.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Schmalz
Spring plunger FSTA
Schmalz
Vacuum Components
Mounting Elements
Spring plungers
Federstößel FSTA
Powered by
CAD模型選擇
{schmalz/vakuum_komponenten/befestigungselemente/federstoessel/federstoessel_fsta/federstoessel_fsta_asmtab.prj},{NB=SCHMALZ10.01.02.00573FSTA G1/4-AG 50(0)},{NNCUSTOM=FSTA G1/4-AG 50},{NTCUSTOM=Federstößel},{NBCUSTOM=FSTA G1/4-AG 50},{LINACUSTOM=FSTA G1/4-AG 50},{ARTNR=10.01.02.00573},{C132=G1/8\"-IG},{C135=G1/4\"-AG},{C138=M20x1.5-AG},{C117=144.0},{C116=66.5},{C133=12},{C136=8.5},{C139=40},{C140=24},{C142=17},{C1625=17},{C171=50},{C553=0.262},{C554=14.10},{C552=20.6},{C560=2400},{C559=490},{C575=210},{C2220=0 ... 80},{PPATH=parts/federstoessel_fsta_asmtpl.prj},{VER=2},{HUB=0.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
NTCUSTOM
Category
ⁿ/ₐ
LINACUSTOM
Type
ⁿ/ₐ
ARTNR
ArtNr
ⁿ/ₐ
C132
G1
ⁿ/ₐ
C135
G2
ⁿ/ₐ
C138
G3
ⁿ/ₐ
C117
H
[mm]
C116
H2
[mm]
C133
LG1
[mm]
C136
LG2
[mm]
C139
LG3
[mm]
C140
SW1
[mm]
C142
SW2
[mm]
C1625
SW3
[mm]
C171
Z
[mm]
C553
Spring rate
[N/mm]
C554
Preload
[N]
C552
Spring force stroke center
[N]
C560
Vertical load
[N]
C559
Horizontal load
[N]
C575
Weight
[g]
C2220
Ambient temperature
[°C]
SCHMALZ10.01.02.00572FSTA...
Spring plunger
FSTA G1/4-AG 25
10.01.02.00572
G1/8"-IG
G1/4"-AG
M20x1.5-AG
114.5
37.0
12
8.5
40
24
17
17
25
0.711
8.95
17.8
2400
800
185
0 ... 80
SCHMALZ10.01.02.00573FSTA...
Spring plunger
FSTA G1/4-AG 50
10.01.02.00573
G1/8"-IG
G1/4"-AG
M20x1.5-AG
144.0
66.5
12
8.5
40
24
17
17
50
0.262
14.10
20.6
2400
490
210
0 ... 80
SCHMALZ10.01.02.00577FSTA...
Spring plunger
FSTA G1/2-AG 25
10.01.02.00577
G3/8"-IG
G1/2"-AG
M30x1.5-AG
146.5
42.5
12
10.5
55
36
24
24
25
3.828
25.65
73.5
4900
1870
493
0 ... 80
SCHMALZ10.01.02.00578FSTA...
Spring plunger
FSTA G1/2-AG 50
10.01.02.00578
G3/8"-IG
G1/2"-AG
M30x1.5-AG
176.5
72.5
12
10.5
55
36
24
24
50
1.810
3.95
49.2
4900
1200
539
0 ... 80
SCHMALZ10.01.02.00579FSTA...
Spring plunger
FSTA G1/2-AG 90
10.01.02.00579
G3/8"-IG
G1/2"-AG
M30x1.5-AG
229.5
125.5
12
10.5
55
36
24
24
90
1.072
24.38
75.3
4900
730
645
0 ... 80
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表