您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Schmalz
Created: 02.07.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Schmalz
Basic Ejectors SBPL - SBPL 50 HV NPT
Schmalz
Vacuum Components
Vacuum generators
Basic Ejectors
Basic Ejectors SBPL
Powered by
CAD模型選擇
{schmalz/vakuum_komponenten/vakuum_erzeuger/grundejektoren/grundejektoren_sbpl/10_02_01_01601.prj},{NB=SCHMALZ 10.02.01.01601 SBPL 50 HV NPT},{ARTNR=10.02.01.01601},{C114=51},{C112=53},{C113=16},{C117=72},{C115=74},{C111=167.5},{C109=285.3},{C110=54},{C617=67},{C618=113},{C1577=64},{C1512=8.5},{C628=73.5},{C625=62},{C946=50},{C489=90},{C2206=26.577},{C2289=510},{C2291=660},{C2292=30.6},{C2293=39.6},{C874=210},{C875=13},{C574=66},{C573=59},{C456=6},{C458=25},{C576=0.75},{NAME=10_02_01_01601},{INAME=10_02_01_01601},{SHA256=saws4ZPrUzBdkiScodXUpWbyCnXrABcdHInM2Qm2aI8=},{NNCUSTOM=SBPL 50 HV NPT},{NTCUSTOM=Grundejektor},{NBCUSTOM=SBPL 50 HV NPT},{LINACUSTOM=SBPL 50 HV NPT},{C132=NPT3/8-IG},{C135=NPT3/4-IG},{C138=NPT1/4-IG},{C633=G1/8\"-IG},{C679=M5-AG},{C2201=2,0 ... 6,0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
NAME
Name
ⁿ/ₐ
NNCUSTOM
ⁿ/ₐ
NTCUSTOM
ⁿ/ₐ
NBCUSTOM
ⁿ/ₐ
LINACUSTOM
ⁿ/ₐ
ARTNR
Order number
ⁿ/ₐ
C114
B
[mm]
C112
B1
[mm]
C113
B2
[mm]
C132
G1
ⁿ/ₐ
C135
G2
ⁿ/ₐ
C138
G3
ⁿ/ₐ
C633
G4
ⁿ/ₐ
C679
G5
ⁿ/ₐ
C117
H
[mm]
C115
H1
[mm]
C111
L
[mm]
C109
L1
[mm]
C110
L2
[mm]
C617
L3
[mm]
C618
L4
[mm]
C1577
L5
[mm]
C1512
LG5
[mm]
C628
X1
[mm]
C625
Y1
[mm]
C946
Size
ⁿ/ₐ
C489
Degree of evacuation
[%]
C2206
Vacuum (max)
[inHg]
C2289
Suction rate (real)
[l/min]
C2291
Saugvermögen (theo)
[l/min]
C2292
Suction rate (real)
[mł/h]
C2293
Saugvermögen (theo)
[mł/h]
C874
Air consumption (suction)
[l/min]
C875
Air consumption (suction)
[mł/h]
C574
Sound level (free)
[dB]
C573
Sound level (suction)
[dB]
C2201
Pressure range (operating pressure)
[bar]
C2202
Pressure range (operating pressure)
[psi]
C456
Recomm. internal hose diameter compressed air
[mm]
C458
Recomm. internal hose diameter vacuum
[mm]
C576
Weight
[kg]
C2220
Umgebungstemperatur
[°C]
SCHMALZ 10.02.01.01601 SB...
10_02_01_01601
SBPL 50 HV NPT
Grundejektor
SBPL 50 HV NPT
SBPL 50 HV NPT
10.02.01.01601
51
53
16
NPT3/8-IG
NPT3/4-IG
NPT1/4-IG
G1/8"-IG
M5-AG
72
74
167.5
285.3
54
67
113
64
8.5
73.5
62
50
90
26.577
510
660
30.6
39.6
210
13
66
59
2,0 ... 6,0
29,0 ... 87,0
6
25
0.75
0 ... 60
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表