目錄: Schmalz
Created: 02.07.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Schmalz
Basic Ejectors SBPL - SBPL 100 HF NPT
Schmalz
Vacuum Components
Vacuum generators
Basic Ejectors
Basic Ejectors SBPL
Powered by
CAD模型選擇
{schmalz/vakuum_komponenten/vakuum_erzeuger/grundejektoren/grundejektoren_sbpl/10_02_01_01606.prj},{NB=SCHMALZ 10.02.01.01606 SBPL 100 HF NPT},{ARTNR=10.02.01.01606},{C114=83},{C112=85},{C113=16},{C620=48},{C117=72},{C115=74},{C111=167.5},{C109=285.3},{C110=54},{C617=67},{C618=113},{C1577=64},{C1512=8.5},{C628=73.5},{C625=62},{C946=100},{C489=60},{C2206=17.718},{C2289=860},{C2291=1300},{C2292=51.6},{C2293=78},{C874=300},{C875=18.5},{C574=69},{C573=58},{C456=6},{C458=32},{C576=1.1},{NAME=10_02_01_01606},{INAME=10_02_01_01606},{SHA256=biR1z2lNGWhHi0GHNbtvmyBRa9Fz9eIz3Mj6LOO25WY=},{NNCUSTOM=SBPL 100 HF NPT},{NTCUSTOM=Grundejektor},{NBCUSTOM=SBPL 100 HF NPT},{LINACUSTOM=SBPL 100 HF NPT},{C132=NPT3/8-IG},{C135=NPT1-IG},{C138=NPT1/4-IG},{C633=G1/8\"-IG},{C679=M5-AG},{C2201=2,0 ... 6,0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
NAME
Name
ⁿ/ₐ
NNCUSTOM
ⁿ/ₐ
NTCUSTOM
ⁿ/ₐ
NBCUSTOM
ⁿ/ₐ
LINACUSTOM
ⁿ/ₐ
ARTNR
Order number
ⁿ/ₐ
C114
B
[mm]
C112
B1
[mm]
C113
B2
[mm]
C620
B3
[mm]
C132
G1
ⁿ/ₐ
C135
G2
ⁿ/ₐ
C138
G3
ⁿ/ₐ
C633
G4
ⁿ/ₐ
C679
G5
ⁿ/ₐ
C117
H
[mm]
C115
H1
[mm]
C111
L
[mm]
C109
L1
[mm]
C110
L2
[mm]
C617
L3
[mm]
C618
L4
[mm]
C1577
L5
[mm]
C1512
LG5
[mm]
C628
X1
[mm]
C625
Y1
[mm]
C946
Size
ⁿ/ₐ
C489
Degree of evacuation
[%]
C2206
Vacuum (max)
[inHg]
C2289
Suction rate (real)
[l/min]
C2291
Saugvermögen (theo)
[l/min]
C2292
Suction rate (real)
[mł/h]
C2293
Saugvermögen (theo)
[mł/h]
C874
Air consumption (suction)
[l/min]
C875
Air consumption (suction)
[mł/h]
C574
Sound level (free)
[dB]
C573
Sound level (suction)
[dB]
C2201
Pressure range (operating pressure)
[bar]
C2202
Pressure range (operating pressure)
[psi]
C456
Recomm. internal hose diameter compressed air
[mm]
C458
Recomm. internal hose diameter vacuum
[mm]
C576
Weight
[kg]
C2220
Umgebungstemperatur
[°C]
SCHMALZ 10.02.01.01606 SB...
10_02_01_01606
SBPL 100 HF NPT
Grundejektor
SBPL 100 HF NPT
SBPL 100 HF NPT
10.02.01.01606
83
85
16
48
NPT3/8-IG
NPT1-IG
NPT1/4-IG
G1/8"-IG
M5-AG
72
74
167.5
285.3
54
67
113
64
8.5
73.5
62
100
60
17.718
860
1300
51.6
78
300
18.5
69
58
2,0 ... 6,0
29,0 ... 87,0
6
32
1.1
0 ... 60
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表