目錄: Schmalz
Created: 02.07.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Schmalz
Basic Ejectors SEG - SEG 25 HS
Schmalz
Vacuum Components
Vacuum generators
Basic Ejectors
Basic Ejectors SEG
Powered by
CAD模型選擇
{schmalz/vakuum_komponenten/vakuum_erzeuger/grundejektoren/grundejektoren_seg/10_02_01_00257.prj},{NB=SCHMALZ 10.02.01.00257 SEG 25 HS},{NAME=10_02_01_00257},{INAME=10_02_01_00257},{SHA256=Jtp34AfT41W0tsRVg1rfF1QlOivTe1M3rDtjvXJzmBc=},{NNCUSTOM=SEG 25 HS},{NTCUSTOM=Grundejektor},{NBCUSTOM=SEG 25 HS},{LINACUSTOM=SEG 25 HS},{ARTNR=10.02.01.00257},{C114=32},{C121=30},{C132=G3/8\"-IG},{C135=G1/2\"-IG},{C138=G1/2\"-IG},{C117=50},{C111=117},{C140=22},{C172=2.5},{C489=85},{C882=184},{C883=11},{C874=275},{C875=16.5},{C2201=3,0 ... 6,0},{C1394=5},{C456=6},{C458=12},{C575=273},{C2220=-10 ... 80},{C2202=43,5 ... 87,0},{C2211=72.5},{C2203=6.497},{C2204=9.711}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
NAME
Name
ⁿ/ₐ
NNCUSTOM
ⁿ/ₐ
NTCUSTOM
ⁿ/ₐ
NBCUSTOM
ⁿ/ₐ
LINACUSTOM
ⁿ/ₐ
ARTNR
Order number
ⁿ/ₐ
C114
B
[mm]
C121
D
[mm]
C132
G1
ⁿ/ₐ
C135
G2
ⁿ/ₐ
C138
G3
ⁿ/ₐ
C117
H
[mm]
C111
L
[mm]
C140
SW1
[mm]
C172
Düsendurchmesser
[mm]
C489
Evakuierungsgrad
[%]
C882
Saugvermögen (max)
[l/min]
C883
Saugvermögen (max)
[mł/h]
C874
Luftverbrauch (Saugen)
[l/min]
C875
Luftverbrauch (Saugen)
[mł/h]
C2201
Druckbereich (Betriebsdruck)
[bar]
C1394
Opt. Betriebsdruck
[bar]
C456
Schlauchinnendurchm. (empf.) Druckluft
[mm]
C458
Schlauchinnendurchm. (empf.) Vakuum
[mm]
C575
Weight
[g]
C2220
Umgebungstemperatur
[°C]
C2202
Druckbereich (Betriebsdruck)
[psi]
C2211
Opt. Betriebsdruck
[psi]
C2203
Saugvermögen (max)
[cfm]
C2204
Luftverbrauch (Saugen)
[cfm]
SCHMALZ 10.02.01.00257 SE...
10_02_01_00257
SEG 25 HS
Grundejektor
SEG 25 HS
SEG 25 HS
10.02.01.00257
32
30
G3/8"-IG
G1/2"-IG
G1/2"-IG
50
117
22
2.5
85
184
11
275
16.5
3,0 ... 6,0
5
6
12
273
-10 ... 80
43,5 ... 87,0
72.5
6.497
9.711
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表