目錄: Schmalz
Created: 02.07.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Schmalz
Basic Ejectors SEG - SEG 07 HS-S SDA
Schmalz
Vacuum Components
Vacuum generators
Basic Ejectors
Basic Ejectors SEG
Powered by
CAD模型選擇
{schmalz/vakuum_komponenten/vakuum_erzeuger/grundejektoren/grundejektoren_seg/10_02_01_00275.prj},{NB=SCHMALZ 10.02.01.00275 SEG 07 HS-S SDA},{NAME=10_02_01_00275},{INAME=10_02_01_00275},{SHA256=FmKqnNNu6Zj8r95dM3Ba0Ds8Pa12+PmSy2+xIST9UPE=},{NNCUSTOM=SEG 07 HS-S SDA},{NTCUSTOM=Grundejektor},{NBCUSTOM=SEG 07 HS-S SDA},{LINACUSTOM=SEG 07 HS-S SDA},{ARTNR=10.02.01.00275},{C114=10},{C121=9},{C120=8.4},{C132=M5-IG},{C135=M5-IG},{C138=M5-IG},{C117=20},{C111=40.5},{C109=64.5},{C140=8},{C172=0.7},{C925=axialem Schalldämpfer},{C489=82},{C882=16},{C883=1},{C874=21},{C875=1.3},{C2201=3,0 ... 6,0},{C1394=5},{C456=2},{C458=2},{C575=11},{C2220=-10 ... 80},{C2202=43,5 ... 87,0},{C2211=72.5},{C2203=0.565},{C2204=0.741}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
NAME
Name
ⁿ/ₐ
NNCUSTOM
ⁿ/ₐ
NTCUSTOM
ⁿ/ₐ
NBCUSTOM
ⁿ/ₐ
LINACUSTOM
ⁿ/ₐ
ARTNR
Order number
ⁿ/ₐ
C114
B
[mm]
C121
D
[mm]
C120
D2
[mm]
C132
G1
ⁿ/ₐ
C135
G2
ⁿ/ₐ
C138
G3
ⁿ/ₐ
C117
H
[mm]
C111
L
[mm]
C109
L1
[mm]
C140
SW1
[mm]
C172
Düsendurchmesser
[mm]
C925
mit
ⁿ/ₐ
C489
Evakuierungsgrad
[%]
C882
Saugvermögen (max)
[l/min]
C883
Saugvermögen (max)
[mł/h]
C874
Luftverbrauch (Saugen)
[l/min]
C875
Luftverbrauch (Saugen)
[mł/h]
C2201
Druckbereich (Betriebsdruck)
[bar]
C1394
Opt. Betriebsdruck
[bar]
C456
Schlauchinnendurchm. (empf.) Druckluft
[mm]
C458
Schlauchinnendurchm. (empf.) Vakuum
[mm]
C575
Weight
[g]
C2220
Umgebungstemperatur
[°C]
C2202
Druckbereich (Betriebsdruck)
[psi]
C2211
Opt. Betriebsdruck
[psi]
C2203
Saugvermögen (max)
[cfm]
C2204
Luftverbrauch (Saugen)
[cfm]
SCHMALZ 10.02.01.00275 SE...
10_02_01_00275
SEG 07 HS-S SDA
Grundejektor
SEG 07 HS-S SDA
SEG 07 HS-S SDA
10.02.01.00275
10
9
8.4
M5-IG
M5-IG
M5-IG
20
40.5
64.5
8
0.7
axialem Schalldämpfer
82
16
1
21
1.3
3,0 ... 6,0
5
2
2
11
-10 ... 80
43,5 ... 87,0
72.5
0.565
0.741
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表