目錄: Schmalz
Created: 02.07.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Schmalz
Compact Ejectors SCPS / SCPSi - SCPSi 2-09 G02 NO M12-5
Schmalz
Vacuum Components
Vacuum generators
Compact Ejectors
Compact Ejectors SCPS / SCPSi
Powered by
CAD模型選擇
{schmalz/vakuum_komponenten/vakuum_erzeuger/kompaktejektoren/kompaktejektoren_scps_scpsi/10_02_02_04367.prj},{NB=SCHMALZ 10.02.02.04367 SCPSi 2-09 G02 NO M12-5},{ARTNR=10.02.02.04367},{C114=18},{C112=18.6},{C127=4.4},{C146=2.6},{C117=99},{C116=40.8},{C622=47.5},{C623=16.5},{C1581=5.5},{C111=92.5},{C109=106},{C110=91.5},{C617=22},{C618=29.5},{C628=36.9},{C629=16},{C625=12},{C626=12},{C489=85},{C883=3.05},{C882=49.5},{C875=2.49},{C874=40.5},{C871=7.25},{C870=118},{C574=73},{C573=60},{C456=4},{C458=4},{C576=0.195},{C2203=1.748},{C2204=1.43},{C2205=4.267},{C2206=-25.1},{NAME=10_02_02_04367},{INAME=10_02_02_04367},{SHA256=rmy3ajsAeCCnZROT79aWlOPs8Dv/UW/NOLWE6WCH25k=},{NNCUSTOM=SCPSi 2-09 G02 NO M12-5},{NTCUSTOM=Kompaktejektor},{NBCUSTOM=SCPSi 2-09 G02 NO M12-5},{LINACUSTOM=SCPSi 2-09 G02 NO M12-5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
NAME
Name
ⁿ/ₐ
NNCUSTOM
ⁿ/ₐ
NTCUSTOM
ⁿ/ₐ
NBCUSTOM
ⁿ/ₐ
LINACUSTOM
ⁿ/ₐ
ARTNR
Order number
ⁿ/ₐ
C114
B
[mm]
C112
B1
[mm]
C127
d
[mm]
C146
d3
[mm]
C132
G1
ⁿ/ₐ
C135
G2
ⁿ/ₐ
C138
G3
ⁿ/ₐ
C117
H
[mm]
C116
H2
[mm]
C622
H3
[mm]
C623
H4
[mm]
C1581
H5
[mm]
C111
L
[mm]
C109
L1
[mm]
C110
L2
[mm]
C617
L3
[mm]
C618
L4
[mm]
C628
X1
[mm]
C629
X2
[mm]
C625
Y1
[mm]
C626
Y2
[mm]
C451
Düsengröße
ⁿ/ₐ
C489
Evakuierungsgrad
[%]
C883
Saugvermögen (max)
[mł/h]
C882
Saugvermögen (max)
[l/min]
C875
Luftverbrauch (Saugen)
[mł/h]
C874
Luftverbrauch (Saugen)
[l/min]
C871
Luftverbrauch (Abblasen)
[mł/h]
C870
Luftverbrauch (Abblasen) (max)
[l/min]
C574
Schallpegel (frei)
[dB]
C573
Schallpegel (angesaugt)
[dB]
C2201
Druckbereich (Betriebsdruck)
[bar]
C456
Schlauchinnendurchm. (empf.) Druckluft
[mm]
C458
Schlauchinnendurchm. (empf.) Vakuum
[mm]
C576
Weight
[kg]
C2220
Umgebungstemperatur
[°C]
C2202
Druckbereich (Betriebsdruck)
[psi]
C2203
Saugvermögen (max)
[cfm]
C2204
Luftverbrauch (Saugen)
[cfm]
C2205
Luftverbrauch (Abblasen)
[cfm]
C2206
Vacuum (max)
[inHg]
SCHMALZ 10.02.02.04367 SC...
10_02_02_04367
SCPSi 2-09 G02 NO M12-5
Kompaktejektor
SCPSi 2-09 G02 NO M12-5
SCPSi 2-09 G02 NO M12-5
10.02.02.04367
18
18.6
4.4
2.6
G1/8"-IG
G1/8"-IG
M12x1-AG
99
40.8
47.5
16.5
5.5
92.5
106
91.5
22
29.5
36.9
16
12
12
2-0,9 mm
85
3.05
49.5
2.49
40.5
7.25
118
73
60
2,0 ... 6,0
4
4
0.195
0 ... 50
29,0 ... 87,0
1.748
1.43
4.267
-25.1
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表