目錄: SCHNEEBERGER
Created: 01.01.2009
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SCHNEEBERGER
Accessory type R - Cages type EE
SCHNEEBERGER
Linear- profiled guideways and recirculating units
Linear bearings
R
Accessories
Cages
Powered by
CAD模型選擇
{schneeberger/linear_profilschienen/guideways/type_r/zubehoer/kaefige/rollenkaefig_ee.prj},{NB=R EE 6 74},{IDNR=},{TYP=EE},{GR=6},{DW=6.0},{D=3.2},{E=13.5},{T=12},{C=530},{L=74},{L1=74.00},{L2=1480.0},{L3=74.000},{VERS=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
TYP
ⁿ/ₐ
GR
Size
ⁿ/ₐ
DW
[mm]
D
[mm]
E
[mm]
T
[mm]
C
per roll
[N]
R EE 6 74
EE
6
6.0
3.2
13.5
12
530
R EE 9 108
EE
9
9.0
4.8
19.0
18
1300
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表