目錄: SCHNEEBERGER
Created: 01.01.2009
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SCHNEEBERGER
MINISCALE PLUS MNNL SCP 7
SCHNEEBERGER
Measuring systems
MINISCALE PLUS
7
Powered by
CAD模型選擇
{schneeberger/messsysteme/miniscale_plus/7/miniscale_plus_mnnl_scp_7_asmtab.prj},{NB=MNNL SCP 7-190-5-5-G1-V0(1,1)},{TYP=7},{ANZAHL=1},{SCHIENE=1},{L3=190},{L5=5},{L10=5},{GENAUIKEIT=G1},{VORSPANN=V0},{A=8.0},{A1=9.2},{B=17.0},{B1=7.0},{B2=5.0},{S=3.6},{S1=5.5},{S2=13.5},{S3=75},{J=6.5},{J1=4.5},{L1=8.0},{L4=15.0},{L6=29.6},{L8=0.0},{N=12.0},{E=M2},{ENDM=2.0},{F1=2.4},{F2=4.2},{G=2.5},{G2=2.2},{HS2=2.200},{HS3=1.500},{FS1=0.200},{FS2=0.150},{FS3=0.100},{FS4=0.200},{RS=0.750},{MS1=0.000},{MS2=0.000},{WSK=5.0},{YSK=5.0},{WSMIN=4.000},{YSMIN=4.000},{LSMI=180.0},{LSMA=1000.0},{LSMAS=760.000},{VERS=1.0},{PPATH=../parts/mnnl/miniscale_plus_mnnl_scp_asmtpl.prj},{C0=2340},{C=1230},{M0Q=8.4},{M0L=9.3},{MQ=4.4},{ML=4.9}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
TYP
Size
ⁿ/ₐ
A
[mm]
A1
[mm]
B
[mm]
B1
[mm]
B2
[mm]
S
[mm]
S1
[mm]
S2
[mm]
S3
[mm]
J
[mm]
J1
[mm]
L1
[mm]
L4
[mm]
L6
[mm]
N
[mm]
E
Thread
ⁿ/ₐ
F1
[mm]
F2
[mm]
G
[mm]
G2
[mm]
C0
Static load capacity
[N]
C
Dynamic load capacity
[N]
M0Q
Permissible lateral static torque
[Nm]
M0L
Permissible longitudinal static torque
[Nm]
MQ
Permissible lateral dynamic torque
[Nm]
ML
Permissible longitudinal dynamic torque
[Nm]
MINISCALE PLUS 1 MNNL SCP...
7
8.0
9.2
17.0
7.0
5.0
3.6
5.5
13.5
75
6.5
4.5
8.0
15.0
29.6
12.0
M2
2.4
4.2
2.5
2.2
2340
1230
8.4
9.3
4.4
4.9
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表