目錄: SCHNEEBERGER
Created: 01.01.2009
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SCHNEEBERGER
Gear racks - Metric pitch, straight toothed - Gear racks - Metric pitch, straight toothed
SCHNEEBERGER
Zahnstangen
Standard Gear Racks
Powered by
CAD模型選擇
{schneeberger/zahnstangen/standard_zahnstangen/metrische_teilung.prj},{NB=MST T5 - 24 x 24 x 120 - G},{SL=MST T5 - 24 x 24 x 120 - G},{P=5.000},{M=1.5915},{L1=120.000},{Z=24},{B=24},{HK=24},{H0=22.4085},{F=0},{A=0},{L=0},{N=0},{H=0},{D1=0},{D2=0},{T=0},{A1=0},{LL1=0},{D3=0.0},{GEW=0.8},{X1=1.829},{X2=1.341},{Y1=3.581},{Y2=0.000},{DX=0.000},{LX=120.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
SL
Standard Lengths
ⁿ/ₐ
P
Pitch (p=m*π)
[mm]
M
[mm]
L1
[mm]
Z
Number of teeth
ⁿ/ₐ
B
[mm]
HK
[mm]
H0
[mm]
F
[mm]
A
[mm]
L
[mm]
N
Number of holes
ⁿ/ₐ
H
[mm]
D1
[mm]
D2
[mm]
T
[mm]
A1
[mm]
LL1
[mm]
D3
[mm]
GEW
Weight
[kg]
ZST T5 - 24 x 24 x 600 - ...
ZST T5 - 24 x 24 x 600 - ...
5.000
1.5915
600.000
120
24
24
22.4085
2
60
120
5
8
7
11
7
25
550
5.7
2.5
ZST T5 - 24 x 24 x1200- G
ZST T5 - 24 x 24 x1200- G
5.000
1.5915
1200.000
240
24
24
22.4085
2
60
120
10
8
7
11
7
25
1150
5.7
5.0
MST T5 - 24 x 24 x 120 - ...
MST T5 - 24 x 24 x 120 - ...
5.000
1.5915
120.000
24
24
24
22.4085
0
0
0
0
0
0
0
0
0
0
0.0
0.8
ZST T10 - 29 x 29 x 600 -...
ZST T10 - 29 x 29 x 600 -...
10.000
3.1831
600.000
60
29
29
25.8169
2
60
120
5
9
10
15
9
25
550
7.7
3.6
ZST T10 - 29 x 29 x1200- ...
ZST T10 - 29 x 29 x1200- ...
10.000
3.1831
1200.000
120
29
29
25.8169
2
60
120
10
9
10
15
9
25
1150
7.7
7.2
MST T10 - 29 x 29 x -200 ...
MST T10 - 29 x 29 x -200 ...
10.000
3.1831
200.000
20
29
29
25.8169
0
0
0
0
0
0
0
0
0
0
0.0
1.2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表