SCHNORR Load Washer "HS"
Schnorr
Washers
Load Washers
Powered by
CAD模型選擇
{schnorr/schraub_sicher/spannscheiben/hoch_schraub_sicher_hs.prj},{NB=SCHNORR Spannscheibe HS 30 - ART.NR.442650(HX=1)},{ARTNR=442650},{OF=phosphatiert und geölt},{GR=30},{D1=31.0},{D2=58},{T=7.0},{H=8.90},{HX=1},{EN16983=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
ARTNR
Article No.
ⁿ/ₐ
OF
Surface
ⁿ/ₐ
GR
Bolt Seize
[mm]
D1
Inner-Ø H14
[mm]
D2
Outer-Ø h14
[mm]
T
Thickness
[mm]
H
max. Height
[mm]
EN16983
Gruppe nach EN16983
ⁿ/ₐ
SCHNORR Load Washer HS AR...
416320
phosphated and oiled
6
6.4
12
1.5
1.90
1
SCHNORR Load Washer HS AR...
416520
phosphated and oiled
8
8.4
17
2.0
2.55
1
SCHNORR Load Washer HS AR...
423220
phosphated and oiled
10
10.5
21
2.5
3.15
1
SCHNORR Load Washer HS AR...
426400
phosphated and oiled
12
13.0
24
3.0
3.75
1
SCHNORR Load Washer HS AR...
429320
phosphated and oiled
14
15.0
28
3.5
4.35
1
SCHNORR Load Washer HS AR...
430900
phosphated and oiled
16
17.0
30
4.0
4.95
1
SCHNORR Load Washer HS AR...
433750
phosphated and oiled
18
19.0
33
4.5
5.50
1
SCHNORR Load Washer HS AR...
435320
phosphated and oiled
20
21.0
36
5.0
5.95
1
SCHNORR Load Washer HS AR...
436620
phosphated and oiled
22
23.0
40
5.5
6.70
1
SCHNORR Load Washer HS AR...
439150
phosphated and oiled
24
25.0
45
6.0
7.30
1
SCHNORR Load Washer HS AR...
440100
phosphated and oiled
27
28.0
50
6.5
8.00
1
SCHNORR Load Washer HS AR...
442650
phosphated and oiled
30
31.0
58
7.0
8.90
1
SCHNORR Load Washer HS AR...
431510
zinc-plated and passivate...
6
6.4
12
1.5
1.90
1
SCHNORR Load Washer HS AR...
431520
zinc-plated and passivate...
8
8.4
17
2.0
2.55
1
SCHNORR Load Washer HS AR...
431530
zinc-plated and passivate...
10
10.5
21
2.5
3.15
1
SCHNORR Load Washer HS AR...
431540
zinc-plated and passivate...
12
13.0
24
3.0
3.75
1
SCHNORR Load Washer HS AR...
431550
zinc-plated and passivate...
14
15.0
28
3.5
4.35
1
SCHNORR Load Washer HS AR...
431560
zinc-plated and passivate...
16
17.0
30
4.0
4.95
1
SCHNORR Load Washer HS AR...
431570
zinc-plated and passivate...
18
19.0
33
4.5
5.50
1
SCHNORR Load Washer HS AR...
431580
zinc-plated and passivate...
20
21.0
36
5.0
5.95
1
SCHNORR Load Washer HS AR...
431590
zinc-plated and passivate...
22
23.0
40
5.5
6.70
1
SCHNORR Load Washer HS AR...
431600
zinc-plated and passivate...
24
25.0
45
6.0
7.30
1
SCHNORR Load Washer HS AR...
431610
zinc-plated and passivate...
27
28.0
50
6.5
8.00
1
SCHNORR Load Washer HS AR...
431620
zinc-plated and passivate...
30
31.0
58
7.0
8.90
1
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表