目錄: SCHOLZ MECHANIK
Created: 04.11.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SCHOLZ MECHANIK
SM 1000-02 sim. DIN 179 - Drill bushing - Drill bushing, cylindrical, carbide
SCHOLZ MECHANIK
Drill Bushings and Accessories
Powered by
CAD模型選擇
{scholz_mechanik/01_drill_bushes_accessories/sm_1000_02.prj},{NB=102374 SM 1000-02A26.00X45},{ARTNR=102374},{CNSORDERNO=SM 1000-02A26.00X45},{D1=26.00},{D2=35},{L1=45},{FORM=A}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Article number
ⁿ/ₐ
CNSORDERNO
Order code
ⁿ/ₐ
D1
Inner diameter D1
[mm]
D2
Outer diameter D2
[mm]
L1
Length L1
[mm]
L3
Length L3
[mm]
R
Radius R
[mm]
T
Depth T
[mm]
FORM
Form
ⁿ/ₐ
BEZ
Description
ⁿ/ₐ
MAT
material
ⁿ/ₐ
OF
surface
ⁿ/ₐ
SCHOLZ MECHANIK 27994
27994
SM 1000-02A01.90X06
1.90
5
6
1.00
1.0
0.01
A
Drill bushing sim. DIN 17...
carbide
ground
SCHOLZ MECHANIK 27996
27996
SM 1000-02A01.90X09
1.90
5
9
1.00
1.0
0.01
A
Drill bushing sim. DIN 17...
carbide
ground
SCHOLZ MECHANIK 32480
32480
SM 1000-02A02.00X06
2.00
5
6
1.00
1.0
0.01
A
Drill bushing sim. DIN 17...
carbide
ground
SCHOLZ MECHANIK 33411
33411
SM 1000-02A02.00X09
2.00
5
9
1.00
1.0
0.01
A
Drill bushing sim. DIN 17...
carbide
ground
SCHOLZ MECHANIK 96229
96229
SM 1000-02A02.10X06
2.10
5
6
1.00
1.0
0.01
A
Drill bushing sim. DIN 17...
carbide
ground
SCHOLZ MECHANIK 43341
43341
SM 1000-02A02.10X09
2.10
5
9
1.00
1.0
0.01
A
Drill bushing sim. DIN 17...
carbide
ground
SCHOLZ MECHANIK 96230
96230
SM 1000-02A02.20X06
2.20
5
6
1.00
1.0
0.01
A
Drill bushing sim. DIN 17...
carbide
ground
SCHOLZ MECHANIK 96231
96231
SM 1000-02A02.20X09
2.20
5
9
1.00
1.0
0.01
A
Drill bushing sim. DIN 17...
carbide
ground
SCHOLZ MECHANIK 100976
100976
SM 1000-02A02.25X06
2.25
5
6
1.00
1.0
0.01
A
Drill bushing sim. DIN 17...
carbide
ground
SCHOLZ MECHANIK 100977
100977
SM 1000-02A02.25X09
2.25
5
9
1.00
1.0
0.01
A
Drill bushing sim. DIN 17...
carbide
ground
SCHOLZ MECHANIK 96232
96232
SM 1000-02A02.30X06
2.30
5
6
1.00
1.0
0.01
A
Drill bushing sim. DIN 17...
carbide
ground
SCHOLZ MECHANIK 43221
43221
SM 1000-02A02.30X09
2.30
5
9
1.00
1.0
0.01
A
Drill bushing sim. DIN 17...
carbide
ground
SCHOLZ MECHANIK 96233
96233
SM 1000-02A02.40X06
2.40
5
6
1.00
1.0
0.01
A
Drill bushing sim. DIN 17...
carbide
ground
SCHOLZ MECHANIK 57707
57707
SM 1000-02A02.40X09
2.40
5
9
1.00
1.0
0.01
A
Drill bushing sim. DIN 17...
carbide
ground
SCHOLZ MECHANIK 35265
35265
SM 1000-02A02.50X06
2.50
5
6
1.00
1.0
0.01
A
Drill bushing sim. DIN 17...
carbide
ground
SCHOLZ MECHANIK 50714
50714
SM 1000-02A02.50X09
2.50
5
9
1.00
1.0
0.01
A
Drill bushing sim. DIN 17...
carbide
ground
SCHOLZ MECHANIK 96234
96234
SM 1000-02A02.60X06
2.60
5
6
1.00
1.0
0.01
A
Drill bushing sim. DIN 17...
carbide
ground
SCHOLZ MECHANIK 40889
40889
SM 1000-02A02.60X09
2.60
5
9
1.00
1.0
0.01
A
Drill bushing sim. DIN 17...
carbide
ground
SCHOLZ MECHANIK 28112
28112
SM 1000-02A02.70X08
2.70
6
8
1.00
1.0
0.01
A
Drill bushing sim. DIN 17...
carbide
ground
SCHOLZ MECHANIK 28113
28113
SM 1000-02A02.70X12
2.70
6
12
1.00
1.0
0.01
A
Drill bushing sim. DIN 17...
carbide
ground
SCHOLZ MECHANIK 27997
27997
SM 1000-02A02.70X16
2.70
6
16
1.00
1.0
0.01
A
Drill bushing sim. DIN 17...
carbide
ground
SCHOLZ MECHANIK 100978
100978
SM 1000-02A02.75X08
2.75
6
8
1.00
1.0
0.01
A
Drill bushing sim. DIN 17...
carbide
ground
SCHOLZ MECHANIK 100979
100979
SM 1000-02A02.75X12
2.75
6
12
1.00
1.0
0.01
A
Drill bushing sim. DIN 17...
carbide
ground
SCHOLZ MECHANIK 100980
100980
SM 1000-02A02.75X16
2.75
6
16
1.00
1.0
0.01
A
Drill bushing sim. DIN 17...
carbide
ground
SCHOLZ MECHANIK 67237
67237
SM 1000-02A02.80X08
2.80
6
8
1.00
1.0
0.01
A
Drill bushing sim. DIN 17...
carbide
ground
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表