目錄: SCHOLZ MECHANIK
Created: 04.11.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SCHOLZ MECHANIK
SM 1002-3 DIN 173 G and H part 2 - Basic bushing - Basic bushing
SCHOLZ MECHANIK
Drill Bushings and Accessories
Powered by
CAD模型選擇
{scholz_mechanik/01_drill_bushes_accessories/sm_1002_3.prj},{NB=3176 SM 1002-3G58.00X40},{ARTNR=3176},{CNSORDERNO=SM 1002-3G58.00X40},{D2=58},{D7=70},{L8=40.0},{KG=0.390},{FORM=G}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Article number
ⁿ/ₐ
CNSORDERNO
Order code
ⁿ/ₐ
D2
Inner diameter D2
[mm]
D7
Outer diameter D7
[mm]
D8
Diameter D8
[mm]
L9
Length L9
[mm]
L8
Length L8
[mm]
T1
Depth T1
[mm]
T2
Depth T2
[mm]
KG
Weight
[kg]
FORM
Form
ⁿ/ₐ
MAT
material
ⁿ/ₐ
OF
surface
ⁿ/ₐ
HRC
HRc
ⁿ/ₐ
SCHOLZ MECHANIK 3161
3161
SM 1002-3G08.00X08
8
12
15
2.0
8.0
0.01
0.03
0.004
G
special steel
hardened and ground
HRc 63±1
SCHOLZ MECHANIK 3168
3168
SM 1002-3G08.00X12.5
8
12
15
2.0
12.5
0.01
0.03
0.007
G
special steel
hardened and ground
HRc 63±1
SCHOLZ MECHANIK 3177
3177
SM 1002-3G10.00X10
10
15
18
2.0
10.0
0.01
0.03
0.009
G
special steel
hardened and ground
HRc 63±1
SCHOLZ MECHANIK 3178
3178
SM 1002-3G10.00X16
10
15
18
2.0
16.0
0.01
0.03
0.013
G
special steel
hardened and ground
HRc 63±1
SCHOLZ MECHANIK 3162
3162
SM 1002-3G15.00X12.5
15
20
24
2.5
12.5
0.01
0.03
0.016
G
special steel
hardened and ground
HRc 63±1
SCHOLZ MECHANIK 3170
3170
SM 1002-3G15.00X20
15
20
24
2.5
20.0
0.01
0.03
0.024
G
special steel
hardened and ground
HRc 63±1
SCHOLZ MECHANIK 3163
3163
SM 1002-3G22.00X16
22
28
32
2.5
16.0
0.02
0.03
0.033
G
special steel
hardened and ground
HRc 63±1
SCHOLZ MECHANIK 3171
3171
SM 1002-3G22.00X25
22
28
32
2.5
25.0
0.02
0.03
0.049
G
special steel
hardened and ground
HRc 63±1
SCHOLZ MECHANIK 3164
3164
SM 1002-3G28.00X20
28
36
40
3.0
20.0
0.02
0.05
0.067
G
special steel
hardened and ground
HRc 63±1
SCHOLZ MECHANIK 3174
3174
SM 1002-3G28.00X32
28
36
40
3.0
32.0
0.02
0.05
0.104
G
special steel
hardened and ground
HRc 63±1
SCHOLZ MECHANIK 3165
3165
SM 1002-3G35.00X20
35
46
50
3.0
20.0
0.03
0.05
0.115
G
special steel
hardened and ground
HRc 63±1
SCHOLZ MECHANIK 3173
3173
SM 1002-3G35.00X32
35
46
50
3.0
32.0
0.03
0.05
0.180
G
special steel
hardened and ground
HRc 63±1
SCHOLZ MECHANIK 3166
3166
SM 1002-3G46.00X25
46
56
60
4.0
25.0
0.03
0.05
0.166
G
special steel
hardened and ground
HRc 63±1
SCHOLZ MECHANIK 3175
3175
SM 1002-3G46.00X40
46
56
60
4.0
40.0
0.03
0.05
0.260
G
special steel
hardened and ground
HRc 63±1
SCHOLZ MECHANIK 3167
3167
SM 1002-3G58.00X25
58
70
74
4.0
25.0
0.03
0.05
0.247
G
special steel
hardened and ground
HRc 63±1
SCHOLZ MECHANIK 3176
3176
SM 1002-3G58.00X40
58
70
74
4.0
40.0
0.03
0.05
0.390
G
special steel
hardened and ground
HRc 63±1
SCHOLZ MECHANIK 3179
3179
SM 1002-3H08.00X08
8
12
15
2.0
8.0
0.01
0.03
0.004
H
special steel
hardened and ground
HRc 63±1
SCHOLZ MECHANIK 3180
3180
SM 1002-3H08.00X12.5
8
12
15
2.0
12.5
0.01
0.03
0.006
H
special steel
hardened and ground
HRc 63±1
SCHOLZ MECHANIK 3205
3205
SM 1002-3H10.00X10
10
15
18
2.0
10.0
0.01
0.03
0.008
H
special steel
hardened and ground
HRc 63±1
SCHOLZ MECHANIK 3212
3212
SM 1002-3H10.00X16
10
15
18
2.0
16.0
0.01
0.03
0.012
H
special steel
hardened and ground
HRc 63±1
SCHOLZ MECHANIK 3206
3206
SM 1002-3H15.00X12.5
15
20
24
2.5
12.5
0.01
0.03
0.013
H
special steel
hardened and ground
HRc 63±1
SCHOLZ MECHANIK 3213
3213
SM 1002-3H15.00X20
15
20
24
2.5
20.0
0.01
0.03
0.021
H
special steel
hardened and ground
HRc 63±1
SCHOLZ MECHANIK 3207
3207
SM 1002-3H22.00X16
22
28
32
2.5
16.0
0.02
0.03
0.029
H
special steel
hardened and ground
HRc 63±1
SCHOLZ MECHANIK 3214
3214
SM 1002-3H22.00X25
22
28
32
2.5
25.0
0.02
0.03
0.046
H
special steel
hardened and ground
HRc 63±1
SCHOLZ MECHANIK 3208
3208
SM 1002-3H28.00X20
28
36
40
3.0
20.0
0.02
0.05
0.063
H
special steel
hardened and ground
HRc 63±1
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表