目錄: SEKISUI
Created: 06.04.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SEKISUI
SJ type - JIS10K
SEKISUI
Flange
FLANGE
Powered by
CAD模型選擇
{sekisui/flange/flange/sj_type_jis10k.prj},{NB=FSJ50},{A=50},{B=2},{SD=60},{D=155},{T=16},{T1=2.5},{T2=4.0},{C=120},{NH=4-19},{N=4},{H=19},{M=FSJ},{VER=7},{AX=50},{MX1= 'FSJ', 'PVC', 'FSJHI', 'HI'}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
ORDERNO
Order number
ⁿ/ₐ
A
Size
[mm]
B
Size
[Inch]
SD
Ød
[mm]
D
ØD
[mm]
T
[mm]
T1
t1
[mm]
T2
t2
[mm]
C
ØC
[mm]
NH
n-Øh
ⁿ/ₐ
FSJ13
FSJ13
13
3/8
18
90
12
1.5
3.0
65
4-15
FSJ15
FSJ15
15
1/2
22
95
12
1.5
3.0
70
4-15
FSJ20
FSJ20
20
3/4
26
100
14
1.5
3.0
75
4-15
FSJ25
FSJ25
25
1
32
125
14
1.5
3.0
90
4-19
FSJ32
FSJ32
32
1 1/4
38
135
16
2.5
3.0
100
4-19
FSJ40
FSJ40
40
1 1/2
48
140
16
2.5
3.0
105
4-19
FSJ50
FSJ50
50
2
60
155
16
2.5
4.0
120
4-19
FSJ65
FSJ65
65
2 1/2
76
175
18
2.5
4.0
140
4-19
FSJ80
FSJ80
80
3
89
185
18
2.5
4.0
150
8-19
FSJ1H
FSJ1H
100
4
114
210
18
3.0
4.0
175
8-19
FSJ1Q
FSJ1Q
125
5
140
250
20
4.0
4.0
210
8-23
FSJ1F
FSJ1F
150
6
165
280
22
4.0
4.0
240
8-23
FSJ2H
FSJ2H
200
8
216
330
22
4.0
4.0
290
12-23
FSJ2F
FSJ2F
250
10
267
400
24
4.0
4.0
355
12-25
FSJ3H
FSJ3H
300
12
321
445
24
4.0
4.0
400
16-25
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表