目錄: SEKISUI
Created: 06.04.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SEKISUI
BUTTERFLY VALVE (Gear Type)-DIN
SEKISUI
Manual Operation Valve
BUTTERFLY VALVE (Gear Type)
Powered by
CAD模型選擇
{sekisui/manual_operation_valve/butterfly_valve_gear_type/butterfly_valve_gt_din_asmtab.prj},{NB=BFVG1FGX},{STD=DIN},{VERS=7},{A=150},{AX=1F},{B=6},{SD=150},{L=60},{H1=84},{H200PVC=178},{H200PP=174},{H200PVDF=173},{DPVC=286.000},{DPP=280.000},{DPVDF=278.000},{C=240},{NH=8-22},{W1=235},{W2=160},{W3=124},{P=68},{Q=178},{S=210},{LH=0},{L1=0.000},{L2=0.000},{NX=8.000},{HX=22.000},{MB=V},{MBX='V','PVC','P','PP','L','PVDF'},{MST=420},{MSTX='420','SUS420J2','316','SUS316'},{MS=E},{PPATH=assemblies/butterfly_valve_gt_din_asmtpl.prj},{PRA=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
ORDERNO
Order number
ⁿ/ₐ
STD
Standard
ⁿ/ₐ
A
Size
[mm]
B
Size
[Inch]
SD
Ød
[mm]
L
[mm]
H1
[mm]
H2
[mm]
D
Ø
[mm]
C
Ø
[mm]
NH
n-Øh
[mm]
W1
[mm]
W2
[mm]
W3
[mm]
P
[mm]
Q
[mm]
S
Ø
[mm]
LH
Ø
[mm]
BFVG40GX
BFVG40GX
DIN
40
1 1/2
45
33
72
105
140
110
4-18
143
106
90
36
135
125
0
BFVG50GX
BFVG50GX
DIN
50
2
57
43
72
112
155
125
4-18
143
106
90
36
135
125
0
BFVG65GX
BFVG65GX
DIN
65
2 1/2
71
46
72
123
178
145
4-18
143
106
90
36
135
125
0
BFVG80GX
BFVG80GX
DIN
80
3
80
46
72
130
196
160
8-18
143
106
90
36
135
125
0
BFVG1HGX
BFVG1HGX
DIN
100
4
100
52
72
152
229
180
8-18
143
106
90
36
135
125
0
BFVG1QGX
BFVG1QGX
DIN
125
5
125
56
84
169
254
210
8-18
235
160
124
68
178
210
0
BFVG1FGX
BFVG1FGX
DIN
150
6
150
60
84
178
286
240
8-22
235
160
124
68
178
210
0
BFVG2HGX
BFVG2HGX
DIN
200
8
198
71
84
230
343
295
8-22
235
160
124
68
178
210
0
BFVG2FGX
BFVG2FGX
DIN
250
10
246
78
115
250
410
350
12-22
353
211
180
88
270
350
0
BFVG3HGX
BFVG3HGX
DIN
300
12
299
114
115
280
485
400
12-22
353
211
180
88
270
350
0
BFVG3FGX
BFVG3FGX
DIN
350
14
0
129
325
105
535
460
16-22
0
0
0
81
236
0
310
BFVG4HGX
BFVG4HGX
DIN
400
16
0
169
350
130
597
515
16-26
0
0
0
81
236
0
310
BFVG4FGX
BFVG4FGX
DIN
450
18
0
179
370
155
635
565
16-26
0
0
0
121
236
0
310
BFVG5HGX
BFVG5HGX
DIN
500
20
0
190
410
155
700
620
16-26
0
0
0
121
313
0
407
BFVG6HGX
BFVG6HGX
DIN
600
24
0
209
465
155
815
730
16-30
0
0
0
121
313
0
407
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表