目錄: SEKISUI
Created: 06.04.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SEKISUI
BUTTERFLY VALVE (Gear Type)-JIS
SEKISUI
Manual Operation Valve
BUTTERFLY VALVE (Gear Type)
Powered by
CAD模型選擇
{sekisui/manual_operation_valve/butterfly_valve_gear_type/butterfly_valve_gt_jis_asmtab.prj},{NB=BFVEG1F},{STD=JIS},{VERS=7},{A=150},{AX=1F},{B=6},{SD=150},{L=60},{C=240},{NH=8-23},{H1=84},{H200PVC=178},{H200PP=174},{H200PVDF=173},{DPVC=286.000},{DPP=280.000},{DPVDF=278.000},{W1=235},{W2=160},{W3=124},{P=68},{Q=178},{S=210},{LH=0},{L1=0.000},{L2=0.000},{NX=8.000},{HX=23.000},{MB=V},{MBX='V','PVC','P','PP','L','PVDF'},{MST=420},{MSTX='420','SUS420J2','316','SUS316'},{MS=E},{PPATH=assemblies/butterfly_valve_gt_jis_asmtpl.prj},{PRA=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
ORDERNO
Order number
ⁿ/ₐ
STD
Standard
ⁿ/ₐ
A
Size
[mm]
B
Size
[Inch]
SD
Ød
[mm]
L
[mm]
D
Ø
[mm]
C
Ø
[mm]
NH
n-Øh
[mm]
H1
[mm]
H2
[mm]
W1
[mm]
W2
[mm]
W3
[mm]
P
[mm]
Q
[mm]
S
Ø
[mm]
LH
Ø
[mm]
BFVEG40
BFVEG40
JIS
40
1 1/2
45
33
140
105
4-19
72
105
143
106
90
36
135
125
0
BFVEG50
BFVEG50
JIS
50
2
57
43
155
120
4-19
72
112
143
106
90
36
135
125
0
BFVEG65
BFVEG65
JIS
65
2 1/2
71
46
178
140
4-19
72
123
143
106
90
36
135
125
0
BFVEG80
BFVEG80
JIS
80
3
80
46
196
150
8-19
72
130
143
106
90
36
135
125
0
BFVEG1H
BFVEG1H
JIS
100
4
100
52
229
175
8-19
72
152
143
106
90
36
135
125
0
BFVEG1Q
BFVEG1Q
JIS
125
5
125
56
254
210
8-23
84
169
235
160
124
68
178
210
0
BFVEG1F
BFVEG1F
JIS
150
6
150
60
286
240
8-23
84
178
235
160
124
68
178
210
0
BFVEG2H
BFVEG2H
JIS
200
8
198
71
343
290
12-23
84
230
235
160
124
68
178
210
0
BFVEG2F
BFVEG2F
JIS
250
10
246
78
410
355
12-25
115
250
353
211
180
88
270
350
0
BFVEG3H
BFVEG3H
JIS
300
12
299
114
485
400
16-25
115
280
353
211
180
88
270
350
0
BFVEG3F
BFVEG3F
JIS
350
14
0
129
535
445
16-25
325
105
0
0
0
81
236
0
310
BFVEG4H
BFVEG4H
JIS
400
16
0
169
597
510
16-27
350
130
0
0
0
81
236
0
310
BFVEG4F
BFVEG4F
JIS
450
18
0
179
635
565
16-27
370
155
0
0
0
121
236
0
310
BFVEG5H
BFVEG5H
JIS
500
20
0
190
700
620
16-27
410
155
0
0
0
121
313
0
407
BFVEG6H
BFVEG6H
JIS
600
24
0
209
815
730
20-33
465
155
0
0
0
121
313
0
407
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BALL VALVE (Flange)-JIS
SEKISUI
09.02.2021
CHECK VALVE SWING TYPE-JIS
SEKISUI
24.09.2019
ECOLINE GLC 150-600 with Handwheel - Cast steel globe valve, bolted bonnet ...
KSB
11.04.2024
BUTTERFLY VALVE (Gear Type)-ANSI
SEKISUI
24.09.2019
BALL VALVE (TS)-JIS
SEKISUI
09.02.2021
BUTTERFLY VALVE (Lever Type)-JIS
SEKISUI
27.08.2019
MOUNT BALL VALVE (Flange)-JIS
SEKISUI
24.09.2019
BUTTERFLY VALVE (Gear Type)-DIN
SEKISUI
24.09.2019
BUTTERFLY VALVE (Lever Type)-DIN
SEKISUI
27.08.2019
Gate 1140 valves bronze tab - Bronze Gate Valve - 150 SWP - 300 WOG - Non-R...
Milwaukee Valve
06.03.2024
S TYPE Pneumatic BUTTERFLY VALVE, Double Action - JIS
SEKISUI
24.09.2019
MOUNT BALL VALVE (TS)-ASTM
SEKISUI
24.09.2019
Vanstone Flange ANSI-ASTM
SEKISUI
07.10.2019
DIAPHRAGM VALVE (Flange)-JIS
SEKISUI
24.09.2019
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表