目錄: SEKISUI
Created: 06.04.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SEKISUI
DIAPHRAGM VALVE (Flange)-ANSI
SEKISUI
Manual Operation Valve
DIAPHRAGM VALVE (Flange)
Powered by
CAD模型選擇
{sekisui/manual_operation_valve/diaphragm_valve_flange/diaphragm_valve__flange_ansi_asmtab.prj},{NB=DVEF50U (V-EF)},{STD=ANSI},{VERS=6},{A=50},{B=2},{SD=52},{L=210},{SH=233},{DH=148},{W=142},{SL=27},{D=155},{C=120.5},{NH=4-20},{NX=4},{SHX=20},{T=19.0},{LH=125},{MB=V},{MS=EF},{MBX='V','PVC','T','HT','P','PP','F','PVDF'},{MSX='EF','EPDM','PF','PTFE'},{PPATH=assemblies/diaphragm_valve_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
ORDERNO
Order number
ⁿ/ₐ
STD
Standard
ⁿ/ₐ
A
Size
[mm]
B
Size
ⁿ/ₐ
SD
Ød
[mm]
L
[mm]
H
[mm]
SH
[mm]
DH
[mm]
W
[mm]
SL
[mm]
D
Ø
[mm]
C
Ø
[mm]
NH
n-Øh
[mm]
T
[mm]
LH
[mm]
DVEF15U
DVEF15U
ANSI
15
1/2
16
110
167.0
122
80
76
10
90
60.5
4-16
11.0
80
DVEF20U
DVEF20U
ANSI
20
3/4
20
120
184.0
134
80
82
12
100
70.0
4-16
13.0
80
DVEF25U
DVEF25U
ANSI
25
1
25
130
203.0
148
80
90
15
110
79.5
4-16
14.0
80
DVEF32U
DVEF32U
ANSI
32
11/4
32
142
203.5
145
80
90
15
117
89.0
4-16
15.7
80
DVEF40U
DVEF40U
ANSI
40
11/2
41
180
268.5
205
125
122
20
127
98.5
4-16
17.0
80
DVEF50U
DVEF50U
ANSI
50
2
52
210
310.5
233
148
142
27
155
120.5
4-20
19.0
125
DVEF65U
DVEF65U
ANSI
65
21/2
67
250
378.5
291
210
170
36
175
139.5
4-20
22.0
125
DVEF80U
DVEF80U
ANSI
80
3
80
280
417.0
322
210
202
37
190
152.5
4-20
22.0
148
DVEF100U
DVEF100U
ANSI
100
4
100
340
507.0
392
260
255
61
230
190.5
8-20
24.0
210
DVEF125U
DVEF125U
ANSI
125
5
125
410
562.0
435
350
320
61
254
216.0
8-23
24.0
210
DVEF150U
DVEF150U
ANSI
150
6
150
480
630.0
490
350
375
70
280
241.5
8-23
25.0
260
DVEF200U
DVEF200U
ANSI
200
8
198
570
803.5
632
410
416
96
343
298.5
8-23
28.0
350
DVEF250U
DVEF250U
ANSI
250
10
248
680
983.0
780
555
540
132
406
362.0
8-25
31.0
350
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表