目錄: SEKISUI
Created: 06.04.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SEKISUI
NEEDLE VALVE-JIS
SEKISUI
Manual Operation Valve
NEEDLE VALVE
Powered by
CAD模型選擇
{sekisui/manual_operation_valve/needle_valve/needle_valve_jis.prj},{NB=NV20F},{STD=JIS},{VERS=2},{A=20},{B=3/4},{SD=21},{L=95},{D=100},{C=75},{NH=4-15},{NX=4},{SHX=15},{T=14},{SH=182.3},{DH=80},{DA=62},{MB=PVC},{MS=F},{MSX='F','EPDM','FV','FKM'}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
ORDERNO
Order number
ⁿ/ₐ
STD
Standard
ⁿ/ₐ
A
Size
[mm]
B
Size
ⁿ/ₐ
SD
Ø
[mm]
L
+/-1.5
[mm]
D
Ø
[mm]
C
Ø
[mm]
NH
n-Øh
[mm]
T
t
[mm]
H
[mm]
SH
h
[mm]
DH
ØDH
[mm]
DA
ØDa
[mm]
MB
Material of body
ⁿ/ₐ
NV15F
NV15F
JIS
15
1/2
16
85
95
70
4-15
14
217.5
170.0
80
52
PVC
NV20F
NV20F
JIS
20
3/4
21
95
100
75
4-15
14
232.3
182.3
80
62
PVC
NV25F
NV25F
JIS
25
1
26
110
125
90
4-19
14
256.5
194.0
80
72
PVC
NV32F
NV32F
JIS
32
1 1/4
32
135
135
100
4-19
16
274.5
207.0
80
83
PVC
NV40F
NV40F
JIS
40
1 1/2
41
190
140
105
4-19
16
326.7
256.7
125
105
PVC
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表