目錄: SEKISUI
Created: 06.04.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SEKISUI
S TYPE Pneumatic BALL VALVE (Direct Mount), Air to Open/Air to Close (Thread) - ANSI/ASTM
SEKISUI
Automatic Operation Valve
S TYPE Pneumatic BALL VALVE (Direct Mount)
Powered by
CAD模型選擇
{sekisui/pneumatic_valve/s_type_pneumatic_ball_valve_dm/s_typ_pnm_ball_valve_dm_ato_atc_th_ansi_asmtab.prj},{NB=SB1REB3},{STD=ANSI},{A=32},{AX=3},{B=1 1/4},{SD=32},{L=146},{T=NPT 1 1/4},{TX=41.910},{SL=23.00},{DO=54},{H=213},{SH=170},{DU=81},{A1=257},{B1=75},{Y=86.0},{AT=AS50},{AS=Rc 1/4},{X=42.0},{M=M5 x 8},{NDM=5.000},{E=8.000},{AC=R},{MB=PVC},{MS=E},{VERS=4},{PPATH=assemblies/s_typ_pnm_ball_valve_dm_ato_atc_th_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
ORDERNO
Order number
ⁿ/ₐ
STD
Standard
ⁿ/ₐ
A
Size
[mm]
B
Size
ⁿ/ₐ
SD
Ød
[mm]
L
+/-3
[mm]
T
Thread
ⁿ/ₐ
SL
l
[mm]
DO
Ødo
[mm]
H
[mm]
SH
h
[mm]
DU
ØDu
[mm]
A1
A
[mm]
B1
B
[mm]
Y
[mm]
AT
Actuator Type
ⁿ/ₐ
AS
Air Supply
ⁿ/ₐ
X
[mm]
M
Thread
ⁿ/ₐ
MB
Material of body
ⁿ/ₐ
SB1REB1
SB1REB1
ANSI
15
1/2
15
97
NPT 1/2
18.00
30
175
147
49
133
75
68.0
RS50
Rc 1/8
27.0
M5 x 8
PVC
SB1REB2
SB1REB2
ANSI
20
3/4
20
117
NPT 3/4
18.00
35
184
152
59
133
75
68.0
RS50
Rc 1/8
32.0
M5 x 8
PVC
SB1REBQ
SB1REBQ
ANSI
25
1
25
128
NPT 1
23.00
44
199
162
67
133
75
86.0
RS50
Rc 1/8
37.0
M5 x 8
PVC
SB1REB3
SB1REB3
ANSI
32
1 1/4
32
146
NPT 1 1/4
23.00
54
213
170
81
257
75
86.0
AS50
Rc 1/4
42.0
M5 x 8
PVC
SB1REB4
SB1REB4
ANSI
40
1 1/2
40
163
NPT 1 1/2
25.00
65
245
193
98
257
75
117.0
AS50
Rc 1/4
57.0
M6 x 11
PVC
SB1REB5
SB1REB5
ANSI
50
2
50
188
NPT 2
30.00
77
279
216
120
314
89
117.0
AS65
Rc 1/4
67.0
M6 x 11
PVC
SB1REB6
SB1REB6
ANSI
65
2 1/2
65
212
NPT 2 1/2
32.00
96
345
264
150
430
101
135.5
AS80
Rc 1/4
81.0
M6 x 10
PVC
SB1REB8
SB1REB8
ANSI
80
3
80
261
NPT 3
37.00
113
374
275
186
430
101
135.5
AS80
Rc 1/4
99.7
M8 x 10
PVC
SB1REBH
SB1REBH
ANSI
100
4
100
315
NPT 4
45.00
144
462
341
233
500
129
174.5
AS100
Rc 1/4
119.7
M8 x 10
PVC
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表