目錄: SEKISUI
Created: 06.04.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SEKISUI
S TYPE Pneumatic BALL VALVE (Direct Mount), Double Action (TS socket) - DIN/ISO
SEKISUI
Automatic Operation Valve
S TYPE Pneumatic BALL VALVE (Direct Mount)
Powered by
CAD模型選擇
{sekisui/pneumatic_valve/s_type_pneumatic_ball_valve_dm/s_typ_pnm_ball_valve_dm_db_sc_din_asmtab.prj},{NB=SB1DEO3},{STD=DIN},{A=32},{AX=3},{B=1 1/4},{SD=32},{L=137},{D1=40.3},{T=1/115},{TX=115.000},{SL=26},{DO=54},{H=213},{SH=170},{DU=81},{A1=162},{B1=75},{Y=86.0},{AT=AD50},{AS=Rc 1/4},{X=42.0},{M=M5 x 8},{NDM=5.000},{E=8.000},{AC=Double Action},{MB=1},{MS=E},{VERS=4},{PPATH=assemblies/s_typ_pnm_ball_valve_dm_db_sc_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
ORDERNO
Order number
ⁿ/ₐ
STD
Standard
ⁿ/ₐ
A
Size
ⁿ/ₐ
B
Size
ⁿ/ₐ
SD
Ød
[mm]
L
+/-3
[mm]
D1
Ø
[mm]
T
1/T
ⁿ/ₐ
SL
l
[mm]
DO
Ødo
[mm]
H
[mm]
SH
h
[mm]
DU
ØDu
[mm]
A1
A
[mm]
B1
B
[mm]
Y
[mm]
AT
Actuator Type
ⁿ/ₐ
AS
Air Supply
ⁿ/ₐ
X
[mm]
M
Thread
ⁿ/ₐ
AC
Action
ⁿ/ₐ
SB1DEO1
SB1DEO1
DIN
15
1/2
15
92
20.3
1/65
16
33
137
109
49
70
45
68.0
RD32
Rc 1/8
27.0
M5 x 8
Double Action
SB1DEO2
SB1DEO2
DIN
20
3/4
20
107
25.3
1/80
19
35
146
114
59
70
45
68.0
RD32
Rc 1/8
32.0
M5 x 8
Double Action
SB1DEOQ
SB1DEOQ
DIN
25
1
25
121
32.3
1/95
22
44
183
146
67
109
60
86.0
RD40
Rc 1/8
37.0
M5 x 8
Double Action
SB1DEO3
SB1DEO3
DIN
32
1 1/4
32
137
40.3
1/115
26
54
213
170
81
162
75
86.0
AD50
Rc 1/4
42.0
M5 x 8
Double Action
SB1DEO4
SB1DEO4
DIN
40
1 1/2
40
161
50.3
1/140
31
66
245
193
98
162
75
117.0
AD50
Rc 1/4
57.0
M6 x 11
Double Action
SB1DEO5
SB1DEO5
DIN
50
2
50
189
63.3
1/175
38
77
262
199
120
162
75
117.0
AD50
Rc 1/4
67.0
M6 x 11
Double Action
SB1DEO6
SB1DEO6
DIN
65
2 1/2
65
211
75.3
1/220
44
96
326
245
150
202
89
135.5
AD65
Rc 1/4
81.0
M6 x 10
Double Action
SB1DEO8
SB1DEO8
DIN
80
3
80
263
90.3
1/255
51
113
355
256
186
202
89
135.5
AD65
Rc 1/4
99.7
M8 x 10
Double Action
SB1DEOH
SB1DEOH
DIN
100
4
100
315
110.4
1/203
61
144
440
319
233
262
101
174.5
AD80
Rc 1/4
119.7
M8 x 10
Double Action
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表