SO 43221 - Tee union with female adaptor SO 40030
SERTO
Brass M - unions
Powered by
CAD模型選擇
{serto/01_messing_m/so_43221.prj},{NB=SO 43221-12-3/8-12 018.3201.390},{TYPE=SO 43221-12-3/8-12},{MATNR=018.3201.390},{DK=12.00},{G=G3/8},{GX=16.662},{DK3=12.00},{BAR=64},{M=M16x1},{SW1=19},{SW2=17},{SW3=22},{L1=32.5},{L2=36.5},{ZK1=21.5},{ZK2=24.5},{EK=10.0},{KG=13.070},{NDM=16.0},{P=1.000},{WERKSTOFF=CW617N (Messing)}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
DK
[mm]
G
Thread G
ⁿ/ₐ
DK3
[mm]
BAR
Working pressure (PN)
[bar]
M
Thread M
ⁿ/ₐ
SW1
[mm]
SW2
[mm]
SW3
SW5
[mm]
L1
[mm]
L2
[mm]
ZK1
[mm]
ZK2
[mm]
EK
[mm]
KG
Weight kg/100
[kg]
WERKSTOFF
Werkstoff
ⁿ/ₐ
SO 43221-6-1/8-6 018.3201...
SO 43221-6-1/8-6
018.3201.100
6.00
G1/8
6.00
250
M10x1
12
10
14
23.5
29.0
16.0
19.0
4.0
5.090
CW617N (Messing)
SO 43221-6-1/4-6 018.3201...
SO 43221-6-1/4-6
018.3201.110
6.00
G1/4
6.00
250
M10x1
12
10
17
23.5
30.0
16.0
19.0
4.0
5.950
CW617N (Messing)
SO 43221-6-3/8-6 018.3201...
SO 43221-6-3/8-6
018.3201.120
6.00
G3/8
6.00
250
M10x1
12
10
22
23.5
31.0
16.0
19.0
4.0
8.220
CW617N (Messing)
SO 43221-8-1/8-8 018.3201...
SO 43221-8-1/8-8
018.3201.160
8.00
G1/8
8.00
100
M12x1
14
10
17
26.0
31.0
18.0
21.0
6.0
7.260
CW617N (Messing)
SO 43221-8-1/4-8 018.3201...
SO 43221-8-1/4-8
018.3201.170
8.00
G1/4
8.00
100
M12x1
14
10
17
26.0
33.0
18.0
22.0
6.0
7.010
CW617N (Messing)
SO 43221-8-3/8-8 018.3201...
SO 43221-8-3/8-8
018.3201.180
8.00
G3/8
8.00
100
M12x1
14
10
22
26.0
33.0
18.0
21.0
6.0
9.250
CW617N (Messing)
SO 43221-10-1/4-10 018.32...
SO 43221-10-1/4-10
018.3201.270
10.00
G1/4
10.00
64
M14x1
17
14
17
30.5
34.5
20.5
23.5
8.0
9.040
CW617N (Messing)
SO 43221-10-3/8-10 018.32...
SO 43221-10-3/8-10
018.3201.280
10.00
G3/8
10.00
64
M14x1
17
14
22
30.5
35.5
20.5
23.5
8.0
11.710
CW617N (Messing)
SO 43221-10-1/2-10 018.32...
SO 43221-10-1/2-10
018.3201.290
10.00
G1/2
10.00
64
M16x1
19
17
27
32.5
38.5
21.5
24.5
8.5
16.530
CW617N (Messing)
SO 43221-12-1/4 -12 018.3...
SO 43221-12-1/4 -12
018.3201.380
12.00
G1/4
12.00
64
M16x1
19
17
19
32.5
35.5
21.5
24.5
10.0
11.990
CW617N (Messing)
SO 43221-12-3/8-12 018.32...
SO 43221-12-3/8-12
018.3201.390
12.00
G3/8
12.00
64
M16x1
19
17
22
32.5
36.5
21.5
24.5
10.0
13.070
CW617N (Messing)
SO 43221-12-1/2-12 018.32...
SO 43221-12-1/2-12
018.3201.400
12.00
G1/2
12.00
64
M16x1
19
17
27
32.5
38.5
21.5
24.5
10.0
16.250
CW617N (Messing)
SO 43221-14-1/2-14 018.32...
SO 43221-14-1/2-14
018.3201.540
14.00
G1/2
14.00
40
M20x1.5
24
19
27
36.0
41.0
23.5
27.0
12.0
22.280
CW617N (Messing)
SO 43221-14-3/4-14 018.32...
SO 43221-14-3/4-14
018.3201.550
14.00
G3/4
14.00
40
M20x1.5
24
19
32
36.0
44.0
23.5
27.0
12.0
26.130
CW617N (Messing)
SO 43221-15-3/8-15 018.32...
SO 43221-15-3/8-15
018.3201.580
15.00
G3/8
15.00
40
M20x1.5
24
19
24
36.0
39.0
23.5
27.0
13.0
19.610
CW617N (Messing)
SO 43221-15-1/2-15 018.32...
SO 43221-15-1/2-15
018.3201.590
15.00
G1/2
15.00
40
M20x1.5
24
19
27
36.0
41.0
23.5
27.0
13.0
21.640
CW617N (Messing)
SO 43221-15-3/4-15 018.32...
SO 43221-15-3/4-15
018.3201.600
15.00
G3/4
15.00
40
M20x1.5
24
19
32
36.0
44.0
23.5
27.0
13.0
25.490
CW617N (Messing)
SO 43221-17-1/2-17 018.32...
SO 43221-17-1/2-17
018.3201.680
17.00
G1/2
17.00
40
M24x1.5
27
22
30
40.5
45.0
26.5
31.0
15.0
30.300
CW617N (Messing)
SO 43221-17-3/4-17 018.32...
SO 43221-17-3/4-17
018.3201.690
17.00
G3/4
17.00
40
M24x1.5
27
22
32
40.5
48.0
26.5
31.0
15.0
31.240
CW617N (Messing)
SO 43221-18-1/2-18 018.32...
SO 43221-18-1/2-18
018.3201.730
18.00
G1/2
18.00
40
M24x1.5
27
22
30
40.5
45.0
26.5
31.0
15.0
29.760
CW617N (Messing)
SO 43221-22-3/4-22 018.32...
SO 43221-22-3/4-22
018.3201.830
22.00
G3/4
22.00
25
M28x1.5
32
27
36
48.0
52.0
30.5
35.0
19.0
43.340
CW617N (Messing)
SO 43221-6,35-1/8-6,35 01...
SO 43221-6,35-1/8-6,35
018.3201.140
6.35
G1/8
6.35
250
M10x1
12
10
14
23.5
29.0
16.0
19.0
4.0
5.060
CW617N (Messing)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表