SO 43625 L - Adjustable L union pre-assembled
SERTO
Brass M - unions
Powered by
CAD模型選擇
{serto/01_messing_m/so_43625_l.prj},{NB=SO 43625-6-6-A6 018.3630.060},{TYPE=SO 43625-6-6-A6},{MATNR=018.3630.060},{DK=6.00},{DK2=6.00},{DK3=6.00},{BAR=200},{M=M10x1},{SW1=12},{SW2=10},{L=23.5},{ZK1=16.0},{ZK2=18.5},{EK=4.0},{KG=4.060},{NDM=10.0},{P=1.000},{WERKSTOFF=CW617N (Messing)}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
DK
DK2
[mm]
DK2
[mm]
DK3
D3
[mm]
BAR
Working pressure (PN)
[bar]
M
Thread M
ⁿ/ₐ
SW1
[mm]
SW2
[mm]
L
[mm]
ZK1
[mm]
ZK2
[mm]
EK
[mm]
KG
Weight kg/100
[kg]
WERKSTOFF
Werkstoff
ⁿ/ₐ
SO 43625-4-4-A6 018.3630....
SO 43625-4-4-A6
018.3630.045
4.00
4.00
6.00
100
M10x1
12
10
23.5
16.0
18.5
3.4
4.400
CW617N (Messing)
SO 43625-5-5-A6 018.3630....
SO 43625-5-5-A6
018.3630.053
5.00
5.00
6.00
100
M10x1
12
10
23.5
16.0
18.5
4.0
4.400
CW617N (Messing)
SO 43625-6-6-A6 018.3630....
SO 43625-6-6-A6
018.3630.060
6.00
6.00
6.00
200
M10x1
12
10
23.5
16.0
18.5
4.0
4.060
CW617N (Messing)
SO 43625-6-6-A8 018.3630....
SO 43625-6-6-A8
018.3630.063
6.00
6.00
8.00
100
M12x1
14
10
28.0
18.0
22.0
4.5
5.820
CW617N (Messing)
SO 43625-8-8-A8 018.3630....
SO 43625-8-8-A8
018.3630.080
8.00
8.00
8.00
100
M12x1
14
10
28.0
18.0
22.0
6.0
5.380
CW617N (Messing)
SO 43625-8-8-A10 018.3630...
SO 43625-8-8-A10
018.3630.083
8.00
8.00
10.00
80
M14x1
17
14
33.0
20.5
27.0
6.5
9.860
CW617N (Messing)
SO 43625-10-10-A10 018.36...
SO 43625-10-10-A10
018.3630.100
10.00
10.00
10.00
80
M14x1
17
14
33.0
20.5
27.0
8.0
8.890
CW617N (Messing)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表